FLEXIMARK® Cable marker FCC 19 WH
Sign/label holder; Overall height: 19mm; Polyethylene





FLEXIMARK® Cable marker FCC 19 WH
Sign/label holder; Overall height: 19mm; Polyethylene
FLEXIMARK® Cable marker FCC 19 WH
RM13.05 MYR
/

FLEXIMARK® Cable marker FCC 19 WH
RM13.05 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Sign/label holder |
| Printing procedure | Thermal transfer marking |
| Scope of delivery | including labels, including cable ties |
| Packaging type | Cardboard packaging |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables, Conduits |
| Pieces per PU | 1 |
| Installation type | with cable ties |
| Delivery Unit | 1.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Label design | Strip |
| Cable tie material | Polyamide |
| Wide labelling area | 35 |
| Label material | Polyvinylchloride |
| Label material, short form | PVC |
| Colour | white |
| Lettering colour | black |
| Cable tie width | 2.4 |
| Total height | 19 |
| Label type | Cable label |
| Material | Polyethylene |
| Cable tie length | 142 |
| Number of text lines | 2 |
| Labelling | Customised |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







