Technical Attributes

General Information
Brand EPIC®
Product type Hood
Design size 6B
Delivery Unit 10.000
Weight 0.171 kg
Electrical Characteristics
Product Design
Locking bolt variant Bolts for single lever
Total length 60
Number of cable entries 1
Design connector housing Angled
Thread type Metric
EMC screening

Thread size M 32
Housing RAL colour RAL 9006
With cable gland

With hinged lid

Overall width 43
Housing colour grey
Total height 72
Housing coating Powder-coated
Number of cable entries at the top 0
Number of side cable entries 1
Connector design High
Number of locking bolts 2
Housing variant Hood
Locking bolt material Steel
Housing base material Aluminium
With thread

Housing base material, short form Al
With collar

Locking type Single lever
With lever

Screen contact

Product Characteristics
Corrosion-resistant

Acid-resistant

Chemical resistant

UV-resistant

Operating temperature min. -40
Operating temperature max. 100
Impact-resistant

Vibration protection

IP protection class plugged in IP 65
Corrosion-resistant according to DIN EN 6988
Halogenfree

Short-term temperature peaks 125
Certifications and Standards
UR recognized

cUR recognized

CSA certified

cUR category control number ECBT8
UL category control number ECBT2
TÜV certified

Product standard according to IEC IEC 61984
UR certification according to UL 1977 (e-file number: E75770), according to UL 50E (e-file number: E75770)
UL listed

cUR certification according to CSA C22.2 No. 182.3 (e-file number: E75770)
VDE registration number B437
CE marked

VDE certified

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® H-B 6 TSH
Article number Thread size Delivery Unit
79022200 M 25 10.000
79022400 M 32 10.000