ÖLFLEX® PLUG H05VV-F 3G1/2000 BK
Pre-assembled mains cable; 3G1; black; 2 m; 30 mm stripped plus end sleeves; Round 2-pin earth contact plug CEE 7/7

ÖLFLEX® PLUG H05VV-F 3G1/2000 BK
Pre-assembled mains cable; 3G1; black; 2 m; 30 mm stripped plus end sleeves; Round 2-pin earth contact plug CEE 7/7
ÖLFLEX® PLUG H05VV-F 3G1/2000 BK
RM26.79 MYR
/

ÖLFLEX® PLUG H05VV-F 3G1/2000 BK
RM26.79 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Versatile use in various applications and environments
Cable assembled on one or both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly
Made according to harmonised European type H05VV-F, with ◁HAR▷ testing mark for proven reliability and quality
◁HAR▷-style cables are widely accepted and can be used in Europe.
Applications
Suitable as flexible direct line or extension cable
For fixed installation and occasional flexing without tensile strain
Can be used in dry spaces.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Pre-assembled mains cable |
| Copper index | 57.600 kg/km |
| Delivery Unit | 1.000 |
| Copper index (lb) | 387.056 lb |
| Weight | 0.195 kg |
Electrical Characteristics
| Plug rated ampacity | 16 |
| Harnessing rated voltage | 250 |
| Max. conductor resistance at 20°C | 19.5 Ω/km |
| Inductance (800 Hz), approx. | 0.772 |
| Rated voltage of the plug | 250 |
| Standard network frequency | 50 Hz - 60 Hz |
| Conductor/conductor operating capacitance (800Hz), approx. | 88 |
Product Design
| Plug pin quantity | 2 |
| Assembly type | Overmoulded |
| Conductor design | IEC 60228 class 5: fine-wire |
| Harmonised design | H05VV-F |
| Plug material short form | PVC |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimension | 3G1 |
| Total length of assembly | 2 |
| Insulation material | Polyvinylchloride |
| Protective contact at the ends | Only at the connector end, Cable contains protective conductor |
| Pin-plug alignment of the connector | Right-angled |
| Connector plug compatible with | Connector system type F, Connector system type E |
| Core identification | Colours |
| Plug design standard | IEC 60309/ DIN VDE 0620-2-1 (DIN 49441) (VII of CEE 7) (CEE 7/7) |
| Number of protective contacts of the plug | 3 |
| Shape of cable | Round |
| Outer sheath colour | black |
| Conductor colour code | VDE 0293-308 |
| Connector design | Round 2-pin earth contact plug CEE 7/7 |
| earth contact plug with protective contact using | Connector system type F, Connector system type E |
| Connector colour | black |
| Number of cores | 3 |
| Polarity between connector and cable according to CSN |
|
| Termination of the second cable end | 30 mm stripped plus end sleeves |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Ozone resistant |
|
| Cable uv-resistance according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Application area | Fixed installation, Flexible |
| Minimum bending radius, stationary | 3 x outer diameter |
| Minimum bending radius, occasionally flexing | 5 x outer diameter |
| Flame retardance according to | IEC 60332-1-2 |
Certifications and Standards
| Plug third party certification |
|
| HAR-certified |
|
| Connector test standard | DIN VDE 0620-2-1, DIN 49441, IEC 60884-1 |
| CE marked |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- * Trade product, not a LAPP product.
Product Family List
All articles from ÖLFLEX® PLUG H05VV-F Net Connection Cable*
| Article number | Cable dimension | Outer sheath colour | Imp total length assembled cable | Total length of assembly | Termination of the second cable end | Socket-plug alignment of the coupling | Cable nominal outer diameter | Copper index calc export |
|---|---|---|---|---|---|---|---|---|
| 70261139 | 3G1 | black | 1.5 | 30 mm stripped plus end sleeves | ||||
| 70261140 | 3G1 | black | 2 | 30 mm stripped plus end sleeves | ||||
| 70261141 | 3G1 | black | 3 | 30 mm stripped plus end sleeves | ||||
| 70261143 | 3G1 | white | 3 | 30 mm stripped plus end sleeves | ||||
| 70261144 | 3G1 | white | 3 | 30 mm stripped plus end sleeves | ||||
| 70261145 | 3G1 | grey | 1.5 | 30 mm stripped plus end sleeves | ||||
| 70261146 | 3G1 | grey | 2 | 30 mm stripped plus end sleeves | ||||
| 70261147 | 3G1 | grey | 3 | 30 mm stripped plus end sleeves | ||||
| 70261148 | 3G1.5 | black | 1.5 | 30 mm stripped plus end sleeves | ||||
| 70261149 | 3G1.5 | black | 2 | 30 mm stripped plus end sleeves | ||||
| 70261150 | 3G1.5 | black | 3 | 30 mm stripped plus end sleeves | ||||
| 70261151 | 3G1.5 | white | 1.5 | 30 mm stripped plus end sleeves | ||||
| 70261152 | 3G1.5 | white | 2 | 30 mm stripped plus end sleeves | ||||
| 70261153 | 3G1.5 | white | 3 | 30 mm stripped plus end sleeves | ||||
| 70261154 | 3G1.5 | grey | 3 | 30 mm stripped plus end sleeves | ||||
| 70261155 | 3G1.5 | grey | 2 | 30 mm stripped plus end sleeves | ||||
| 70261156 | 3G1.5 | grey | 3 | 30 mm stripped plus end sleeves | ||||
| 70261160 | 3G1.5 | black | 5 | 30 mm stripped plus end sleeves | ||||
| 70261163 | 3G2.5 | black | 3 | 30 mm stripped plus end sleeves | ||||
| 70261166 | 3G1 | black | 5 | 30 mm stripped plus end sleeves | ||||
| 70261185 | 3G1.5 | grey | 1 | 30 mm stripped plus end sleeves | ||||
| 70362272 | 3G1.5 | grey | 4 | 30 mm stripped plus end sleeves | ||||
| 73222334 | 3G1 | black | 2.5 | Coupling | Straight/central | |||
| 73222335 | 3G1 | white | 2.5 | Coupling | Straight/central | |||
| 73222336 | 3G1 | black | 2.5 | Coupling | Straight/central | |||
| 73222381 | 3G1.5 | grey | 5 | Coupling | Straight/central | |||
| 74320092 | 3G1.5 | black | 7.5 | Coupling | Right-angled | |||
| 74320106 | 3G1.5 | black | 3.5 | Coupling | Right-angled |


