Technical Attributes

General Information
Brand ÖLFLEX®
Product type Pre-assembled mains cable
Copper index 43.200  kg/km
Delivery Unit 1.000
Copper index (lb) 95.240  lb
Weight 0.17 kg
Electrical Characteristics
Plug rated ampacity 16
Harnessing rated voltage 250
Max. conductor resistance at 20°C 19.5  Ω/km
Inductance (800 Hz), approx. 0.772
Rated voltage of the plug 250
Standard network frequency 50 Hz - 60 Hz
Conductor/conductor operating capacitance (800Hz), approx. 88
Product Design
Plug pin quantity 2
Assembly type Overmoulded
Conductor design IEC 60228 class 5: fine-wire
Harmonised design H05VV-F
Plug material short form PVC
Nominal conductor cross-section (metric) 1  mm²
Cable dimension 3G1
Total length of assembly 1.5
Insulation material Polyvinylchloride
Protective contact at the ends Only at the connector end, Cable contains protective conductor
Pin-plug alignment of the connector Right-angled
Connector plug compatible with Connector system type F, Connector system type E
Core identification Colours
Plug design standard IEC 60309/ DIN VDE 0620-2-1 (DIN 49441) (VII of CEE 7) (CEE 7/7)
Number of protective contacts of the plug 3
Shape of cable Round
Outer sheath colour black
Conductor colour code VDE 0293-308
Connector design Round 2-pin earth contact plug CEE 7/7
earth contact plug with protective contact using Connector system type F, Connector system type E
Connector colour black
Number of cores 3
Polarity between connector and cable according to CSN

Termination of the second cable end 30 mm stripped plus end sleeves
Core insulation basic material Polyvinylchloride
Basic material of outer sheath Polyvinylchloride
Including protective earth

Core insulation basic material, short form PVC
Basic material of outer sheath, short form PVC
Product Characteristics
Flame-retardant

Ozone resistant

Cable uv-resistance according to EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Application area Fixed installation, Flexible
Minimum bending radius, stationary 3 x outer diameter
Minimum bending radius, occasionally flexing 5 x outer diameter
Flame retardance according to IEC 60332-1-2
Certifications and Standards
Plug third party certification

HAR-certified

Connector test standard DIN VDE 0620-2-1, DIN 49441, IEC 60884-1
CE marked

EAC certification number Отказное письмо № 40
EAC-certified Not required
Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • * Trade product, not a LAPP product.
Product Family List
All articles from ÖLFLEX® PLUG H05VV-F Net Connection Cable*
Article number Cable dimension Outer sheath colour Imp total length assembled cable Total length of assembly Termination of the second cable end Socket-plug alignment of the coupling Cable nominal outer diameter Copper index calc export
70261139 3G1 black 1.5 30 mm stripped plus end sleeves
70261140 3G1 black 2 30 mm stripped plus end sleeves
70261141 3G1 black 3 30 mm stripped plus end sleeves
70261143 3G1 white 3 30 mm stripped plus end sleeves
70261144 3G1 white 3 30 mm stripped plus end sleeves
70261145 3G1 grey 1.5 30 mm stripped plus end sleeves
70261146 3G1 grey 2 30 mm stripped plus end sleeves
70261147 3G1 grey 3 30 mm stripped plus end sleeves
70261148 3G1.5 black 1.5 30 mm stripped plus end sleeves
70261149 3G1.5 black 2 30 mm stripped plus end sleeves
70261150 3G1.5 black 3 30 mm stripped plus end sleeves
70261151 3G1.5 white 1.5 30 mm stripped plus end sleeves
70261152 3G1.5 white 2 30 mm stripped plus end sleeves
70261153 3G1.5 white 3 30 mm stripped plus end sleeves
70261154 3G1.5 grey 3 30 mm stripped plus end sleeves
70261155 3G1.5 grey 2 30 mm stripped plus end sleeves
70261156 3G1.5 grey 3 30 mm stripped plus end sleeves
70261160 3G1.5 black 5 30 mm stripped plus end sleeves
70261163 3G2.5 black 3 30 mm stripped plus end sleeves
70261166 3G1 black 5 30 mm stripped plus end sleeves
70261185 3G1.5 grey 1 30 mm stripped plus end sleeves
70362272 3G1.5 grey 4 30 mm stripped plus end sleeves
73222334 3G1 black 2.5 Coupling Straight/central
73222335 3G1 white 2.5 Coupling Straight/central
73222336 3G1 black 2.5 Coupling Straight/central
73222381 3G1.5 grey 5 Coupling Straight/central
74320092 3G1.5 black 7.5 Coupling Right-angled
74320106 3G1.5 black 3.5 Coupling Right-angled