SPIRAL H07BQ-F BLACK 3G1,5/1500
Spiral cable; 3G1.5; 1500mm - 4500mm; U0/U: 450/750 V; PUR; Core identification: Colours



SPIRAL H07BQ-F BLACK 3G1,5/1500
Spiral cable; 3G1.5; 1500mm - 4500mm; U0/U: 450/750 V; PUR; Core identification: Colours
SPIRAL H07BQ-F BLACK 3G1,5/1500
RM444.96 MYR
/

SPIRAL H07BQ-F BLACK 3G1,5/1500
RM444.96 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Increased durability under harsh conditions thanks to robust PUR outer sheath, Good cost-benefit ratio, Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media, Wide application range
Applications
Construction of engines and appliances with flexible power connections as well as at dockyards, Construction of machinery and powered doors, Measurement and control technology, Any commercial/industrial/agricultural facility: connection of tools, appliances and mobile motors, For indoor and outdoor use
Technical Attributes
General Information
| Product type | Spiral cable |
| Brand | ÖLFLEX® |
| Copper index | 535.680 kg/km |
| Delivery Unit | 1.000 |
| Copper index (lb) | 1180.960 lb |
| Weight | 1.206 kg |
Electrical Characteristics
| Nominal voltage | U0/U: 450/750 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 13.3 Ω/km |
| Test voltage | 3 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Spiral outer diameter | 31 |
| Outer sheath colour | black |
| Conductor design | IEC 60228 class 5: fine-wire |
| Stranding type | Layered stranding |
| Nominal outer diameter | 9 mm |
| Conductor material | Tin-plated copper |
| Length of the straight ends | 200, 600 |
| Spiral cable length, retracted | 1500 |
| Conductor colour code | VDE 0293-308 |
| Number of cores | 3 |
| Spiral cable length, extended | 4500 |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Cable dimension | 3G1.5 |
| Core insulation basic material | Rubber |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible |
| max. conductor temperature, occasionally moved | -25 °C to 50 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| weather resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| hydrolysis resistant |
|
| Oil resistance according to | IEC 60811-2-1 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 19/1 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SPIRAL H07BQ-F BLACK
| Article number | Cable dimension | Imp spiral cable length retract | Spiral cable length, retracted | Imp spiral cable length extended | Spiral cable length, extended | Imp outer dia cable sheath nom | Nominal outer diameter | Imp outer diam of spiral | Spiral outer diameter | Copper index calc export |
|---|---|---|---|---|---|---|---|---|---|---|
| 70002750 | 3G1.5 | 500 | 1500 | 9 | 31 | |||||
| 70002751 | 3G1.5 | 1000 | 3000 | 9 | 31 | |||||
| 70002752 | 3G1.5 | 1500 | 4500 | 9 | 31 | |||||
| 70002753 | 3G1.5 | 2000 | 6000 | 9 | 31 | |||||
| 70002754 | 4G1.5 | 500 | 1500 | 10 | 38 | |||||
| 70002755 | 4G1.5 | 1000 | 3000 | 10 | 38 | |||||
| 70002756 | 4G1.5 | 1500 | 4500 | 10 | 38 | |||||
| 70002757 | 4G1.5 | 2000 | 6000 | 10 | 38 | |||||
| 70002758 | 5G1.5 | 500 | 1500 | 11 | 40 | |||||
| 70002759 | 5G1.5 | 1000 | 3000 | 11 | 40 | |||||
| 70002760 | 5G1.5 | 1500 | 4500 | 11 | 40 | |||||
| 70002761 | 5G1.5 | 2000 | 6000 | 11 | 40 |





