RATCHET CUTTER KSRI 525
Ratchet shears; For cable outer diameter: 32mm

RATCHET CUTTER KSRI 525
Ratchet shears; For cable outer diameter: 32mm
RATCHET CUTTER KSRI 525
RM3,582.53 MYR
/

RATCHET CUTTER KSRI 525
RM3,582.53 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
One-hand operation through ratchet principle, High ergonomics thanks to multi-component handles, Insulated handels allow working under voltage up to 1000V
Applications
Cuts copper and aluminium cables, Not suitable for steel wire and wire ropes
Technical Attributes
General Information
| Product type | Ratchet shears |
| Suitable for | Copper cables, Aluminium cables |
| Delivery Unit | 1.000 |
| Weight | 0.652 kg |
Electrical Characteristics
Product Design
| Overall width | 165 |
| Colour | yellow/red |
| Total length | 250 |
| Total height | 20 |
| For cable outer diameter | 32 |
| Material processing | Hardened |
| Material | Steel |
| Surface protection | Painted |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.



