CRIMPING PLIERS PEW 12S
Modular crimping system;





CRIMPING PLIERS PEW 12S
Modular crimping system;
CRIMPING PLIERS PEW 12S
RM1,581.50 MYR
/

CRIMPING PLIERS PEW 12S
RM1,581.50 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Suitable for almost all crimp connectors with a cross-section of 0.08 - 95.00 mm²
Allows one- and two-hand operation
With rotary knob for individual adjustment of the crimp strength
The case is used for practical storage of crimping tools and crimping dies
The table holder is used to secure the crimping tool at the workstation. This makes crimping processes more efficient and less tedious
Separately available crimping inserts allow flexibility in the choice of crimping profile.
Applications
For making a secure crimp connection
For use with turned and stamped contacts, with end sleeves and crimpable data connectors
For use with the "PEW 12" crimp inserts.
Technical Attributes
General Information
| Product type | Modular crimping system |
| Scope of delivery | without crimping inserts |
| Delivery Unit | 1.000 |
| Weight | 0.62 kg |
Electrical Characteristics
Product Design
| Colour | orange |
| Material | Steel |
| Total length | 200 |
Product Characteristics
| Corrosion-resistant |
|
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.