3M SCOTCH 1183 / 12X16.5
Shielding tape; Ribbon width: 12mm; Tape length: 16.5m; Copper Tin-plated


3M SCOTCH 1183 / 12X16.5
Shielding tape; Ribbon width: 12mm; Tape length: 16.5m; Copper Tin-plated
3M SCOTCH 1183 / 12X16.5
RM493.22 MYR
/

3M SCOTCH 1183 / 12X16.5
RM493.22 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Shielding tape |
| Delivery Unit | 1.000 |
| Weight | 0.106 kg |
Electrical Characteristics
Product Design
| RAL colour | RAL 7001 |
| Glue | Acrylic-based |
| Ribbon width | 12 |
| Tear-force | 4.4 |
| Material | Copper |
| Adhesion capacity | 0.38 |
| EMC screening |
|
| Surface protection | Tin-plated |
| Tape colour | silver grey |
| Ribbon length | 16.5 |
Product Characteristics
Certifications and Standards
| UL listed |
|
| UL certification | according to UL 510 (e-file number: E17385) |
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.




