COPPER SCREEN BRAIDING CU 410
Braid shield; Cable diameter: 4mm - 10mm; Copper Tin-plated


COPPER SCREEN BRAIDING CU 410
Braid shield; Cable diameter: 4mm - 10mm; Copper Tin-plated
COPPER SCREEN BRAIDING CU 410
RM28.11 MYR
/

COPPER SCREEN BRAIDING CU 410
RM28.11 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Braid shield |
| Copper index | 41.400 kg/km |
| Delivery Unit | 100.000 |
| Copper index (lb) | 278.195 lb |
| Weight | 39.37 kg/km |
Electrical Characteristics
Product Design
| Total length | 100 |
| Degree of coverage (at maximum opening) | 85 |
| For max. cable outer diameter | 10 |
| Material | Copper |
| EMC screening |
|
| Number of wires | 528 |
| Surface protection | Tin-plated |
| For min. cable outer diameter | 4 |
Product Characteristics
| Short term temperature max. | 120 |
Certifications and Standards
| UL listed |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.




