SILVYN® HIPROJACKET NW 10 15M
Simple protective cable conduit; Inner diameter: 10mm; Outer diameter: 15mm; Nominal size: 10; Silicone; Halogenfree; UV-resistant
RM1,881.90 MYR
/
Sold out
Inclusive of tax




SILVYN® HIPROJACKET NW 10 15M
Simple protective cable conduit; Inner diameter: 10mm; Outer diameter: 15mm; Nominal size: 10; Silicone; Halogenfree; UV-resistant
RM1,881.90 MYR
/
Sold out
Inclusive of tax
SILVYN® HIPROJACKET NW 10 15M
RM125.46 MYR
/

SILVYN® HIPROJACKET NW 10 15M
RM125.46 MYR
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Heat-resistant, Flexible, Temporarily reduces the temperature in the conduit by up to 30 %, The protection rating increases to IP67 if SILVYN® HIPROSILTAPE is also used
Applications
Steel industry, Railway applications / vehicle construction, Heavy industry, iron and steel works, foundries, glass and ceramic processing, chemical industries, Mechanical engineering, Used in areas where cables and wires are exposed to extreme heat
Technical Attributes
General Information
| Product type | Simple protective conduit |
| Brand | SILVYN® |
| Weight | 162 kg/km |
Electrical Characteristics
Product Design
| Smooth outer conduit surface |
|
| Lockable (two-part) |
|
| Bending protection fixed installation |
|
| Nominal size | 10 |
| Total length | 15 |
| Material body | Silicone |
| Protection against hot chips |
|
| Material braiding | Glass fibre |
| Slit |
|
| Flexibly installed bending protection |
|
| Outer diameter | 15 |
| Colour | red |
| Smooth inner conduit surface |
|
| Inner diameter | 10 |
| Conduit material | Silicone |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Flame retardance according to | UL VW-1 |
| Short term temperature max. | 1640 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 254-OP/03-2021 |
| EAC-certified | Not required |
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® HIPROJACKET
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 52021385 | 6 | 11 | 6 | red | |||||
| 61713000 | 25 | 31 | 25 | red | |||||
| 61713003 | 10 | 15 | 10 | red | |||||
| 61713005 | 13 | 18 | 13 | red | |||||
| 61713007 | 16 | 22 | 16 | red | |||||
| 61713010 | 19 | 25 | 19 | red | 15.000 | ||||
| 61713011 | 22 | 28 | 22 | red | |||||
| 61713014 | 29 | 35 | 29 | red | |||||
| 61713015 | 32 | 38 | 32 | red | |||||
| 61713016 | 35 | 41 | 35 | red | |||||
| 61713017 | 38 | 44 | 38 | red | |||||
| 61713018 | 41 | 47 | 41 | red | |||||
| 61713019 | 51 | 57 | 51 | red | |||||
| 61713021 | 44 | 50 | 44 | red | 15.000 | ||||
| 61713022 | 57 | 63 | 57 | red | 15.000 | ||||
| 61713025 | 64 | 70 | 64 | red | |||||
| 61713027 | 70 | 76 | 70 | red | |||||
| 61713028 | 76 | 82 | 76 | red | 15.000 | ||||
| 61713029 | 83 | 89 | 83 | red | 15.000 | ||||
| 61713037 | 89 | 95 | 89 | red | 15.000 | ||||
| 61713038 | 95 | 101 | 95 | red | 15.000 | ||||
| 61713039 | 102 | 108 | 102 | red | 15.000 |






