SILVYN® REC 34
End sleeve; Nominal size: 34; For conduit outer diameter: 34mm; Thermoplastic elastomers;



SILVYN® REC 34
End sleeve; Nominal size: 34; For conduit outer diameter: 34mm; Thermoplastic elastomers;
SILVYN® REC 34
RM11.58 MYR
/

SILVYN® REC 34
RM11.58 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Cable damage can be prevented, Additional sealing, Easy to assemble
Applications
In combination with protective conduit:, SILVYN® FPAS, Intersection or end sleeve
Technical Attributes
General Information
| Including lock nut |
|
| Product type | End sleeve |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | push on |
| Delivery Unit | 10.000 |
| Weight | 0.034 kg |
Electrical Characteristics
Product Design
| Nominal size | 34 |
| Total length | 42.3 |
| Material body | Thermoplastic elastomers |
| EMC screening |
|
| Material body shortname | TPE |
| Slit |
|
| For conduit outer diameter | 34 |
| Bending protection |
|
| Clear width | 42.5 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.





