SILVYN® FPAC 20 GY
I-connector; Nominal size: 20; For conduit outer diameter: 20mm; Clear width: 14.5mm; Polyamide; Halogenfree; IP 66

SILVYN® FPAC 20 GY
I-connector; Nominal size: 20; For conduit outer diameter: 20mm; Clear width: 14.5mm; Polyamide; Halogenfree; IP 66
SILVYN® FPAC 20 GY
RM32.50 MYR
/

SILVYN® FPAC 20 GY
RM32.50 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast assembly, High tensile strength, Optional extension of parallel corrugated conduits
Applications
In combination with protective conduit:, SILVYN® FPAS, Conduit coupler for extension
Technical Attributes
General Information
| Including lock nut |
|
| Product type | I-connector |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | in threaded borehole |
| Delivery Unit | 5.000 |
| Weight | 0.024 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Bending protection fixed installation |
|
| Nominal size | 20 |
| Total length | 71 |
| Divisible fitting |
|
| Material body | Polyamide |
| EMC screening |
|
| Material body shortname | PA |
| Slit |
|
| Flexibly installed bending protection |
|
| For conduit outer diameter | 20 |
| Overall width | 32 |
| Rotatable thread |
|
| Bending protection |
|
| Clear width | 14.5 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66 |
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FPAC
| Article number | Nominal size | For conduit outer diameter | Imp 4conduit outer diam | Delivery Unit |
|---|---|---|---|---|
| 55507000 | 16 | 16 | 10.000 | |
| 55507001 | 20 | 20 | 5.000 | |
| 55507005 | 16 | 16 | 10.000 | |
| 55507006 | 20 | 20 | 5.000 | |
| 55507010 | 21 | 21 | 10.000 | |
| 55507011 | 25 | 25 | 5.000 | |
| 55507015 | 21 | 21 | 10.000 | |
| 55507016 | 25 | 25 | 10.000 | |
| 55507020 | 28 | 28 | 10.000 | |
| 55507025 | 28 | 28 | 10.000 | |
| 55507030 | 34 | 34 | 10.000 | |
| 55507031 | 42 | 42 | 2.000 | |
| 55507032 | 54 | 54 | 2.000 | |
| 55507035 | 34 | 34 | 10.000 | |
| 55507036 | 42 | 42 | 2.000 | |
| 55507037 | 54 | 54 | 2.000 |



