SILVYN® MSK-U-M 16X1.5 ADAPTER
Collar; M 16; Brass Nickel-plated; UV-resistant;


SILVYN® MSK-U-M 16X1.5 ADAPTER
Collar; M 16; Brass Nickel-plated; UV-resistant;
SILVYN® MSK-U-M 16X1.5 ADAPTER
RM88.24 MYR
/

SILVYN® MSK-U-M 16X1.5 ADAPTER
RM88.24 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Additional strain relief for the protective conduit thanks to integrated SKINTOP® cable gland with flexible lamella
Mounted O-ring enables optimum sealing to the housing (protection class IP 68 (5 bar)). The seal on the conduit side depends on the protective conduit system used
Large, variable clamping ranges allow different cable outer diameters
Can be combined with all metric conduit glands.
Applications
For protective hose systems that require additional strain relief while simultaneously sealing the cable
Can be used in dry, damp and, especially, harsh and oily environments
Withstands high mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Product type | Collar |
| Scope of delivery | including O-ring |
| Including o-ring |
|
| Brand | SILVYN® |
| Delivery Unit | 5.000 |
| Weight | 0.066 kg |
Electrical Characteristics
Product Design
| O-ring material, short form | NBR |
| Max. clamping range | 10 |
| O-ring material | Acrylonitrile butadiene rubber |
| Total length | 46.5 |
| Material body | Brass |
| Pitch of thread | 1,5 |
| EMC screening |
|
| Insert material | Polyamide 6 |
| Surface protection | Nickel-plated |
| Material body shortname | CuZn |
| Thread size | M 16 |
| Overall width | 22 |
| Insert material, short form | PA 6 |
| Min. clamping range | 4.5 |
| Thread length | 7 |
| Conduit gland design | Straight |
| Thread standard | DIN EN 60423 |
| Spanner size | 20 |
| Sealing material, short form | CR |
| Bending protection |
|
| Sealing material | Chloroprene rubber |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| IP-protection class cable side | IP 68 |
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.




