SILVYN® KLICK GPZ-M 12X1.5 BK
Conduit gland; M 12; Suitable for protective cable conduit size: 10; Halogenfree; UV-resistant; IP 68;

SILVYN® KLICK GPZ-M 12X1.5 BK
Conduit gland; M 12; Suitable for protective cable conduit size: 10; Halogenfree; UV-resistant; IP 68;
SILVYN® KLICK GPZ-M 12X1.5 BK
RM50.18 MYR
/

SILVYN® KLICK GPZ-M 12X1.5 BK
RM50.18 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast assembly, Easy to disassemble, Additional cable strain relief, Additional cable sealing
Applications
In combination with protective conduit:, SILVYN® RILL PA 6, SILVYN® RILL PA 12, Robot-building, Used in areas where cables and wires need to be provided with strain relief and additional sealing
Technical Attributes
General Information
| Product type | Conduit gland |
| Including o-ring |
|
| Brand | SILVYN® |
| Delivery Unit | 20.000 |
| Weight | 0.008 kg |
Electrical Characteristics
Product Design
| O-ring material, short form | NBR |
| Max. clamping range | 6.5 |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Total length | 51 |
| Suitable protective conduit | SILVYN® RILL PA 6, SILVYN® RILL PA 12 |
| Thread type | Metric |
| Pitch of thread | 1,5 |
| EMC screening |
|
| Thread size | M 12 |
| Flexibly installed bending protection |
|
| Overall width | 17 |
| Spanner size 1 | 16 |
| Min. clamping range | 3 |
| Thread length | 8 |
| Gland body material | Polyamide |
| Suitable for protective cable conduit size | 10 |
| Cable gland body material, short form | PA |
| Thread standard | DIN EN 60423 |
| Bending protection |
|
| Spanner size 2 | 15 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 |
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KLICK GPZ-M
| Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|---|
| 55500800 | M 12 | 10 | 20.000 | |
| 55500805 | M 12 | 10 | 20.000 | |
| 55500810 | M 16 | 13 | 20.000 | |
| 55500815 | M 16 | 13 | 20.000 | |
| 55500820 | M 20 | 16 | 20.000 | |
| 55500825 | M 20 | 16 | 20.000 | |
| 55500830 | M 25 | 21 | 10.000 | |
| 55500835 | M 25 | 21 | 10.000 | |
| 55500840 | M 32 | 28 | 10.000 | |
| 55500845 | M 32 | 28 | 10.000 | |
| 55500850 | M 40 | 34 | 10.000 | |
| 55500855 | M 40 | 34 | 10.000 | |
| 55500860 | M 50 | 42 | 10.000 | |
| 55500865 | M 50 | 42 | 10.000 | |
| 55500870 | M 63 | 54 | 10.000 | |
| 55500875 | M 63 | 54 | 10.000 |



