SILVYN® BW-K-M 40X1.5 GY
Mounting bracket; Thread size: M 40; Polypropylene

SILVYN® BW-K-M 40X1.5 GY
Mounting bracket; Thread size: M 40; Polypropylene
SILVYN® BW-K-M 40X1.5 GY
RM39.06 MYR
/

SILVYN® BW-K-M 40X1.5 GY
RM39.06 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Space-saving
Applications
Mechanical engineering, Plant engineering, Control cabinet manufacturing, Used in areas where SILVYN® protective conduits cannot be inserted into a machine or an appliance
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Mounting bracket |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | screw |
| Delivery Unit | 50.000 |
| Weight | 0.021 kg |
Electrical Characteristics
Product Design
| Total length | 16.5 |
| Material body | Polypropylene |
| Protection against hot chips |
|
| Pitch of thread | 1,5 |
| Material body shortname | PP |
| Thread size | M 40 |
| Overall width | 79.5 |
| Colour | grey |
| Rotatable thread |
|
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



