Technical Attributes

General Information
Product type Sealing insert
Packaging type Bag
Brand SKINTOP®
Delivery Unit 25.000
Weight 0.01 kg
Electrical Characteristics
Product Design
EMC screening

Slit

Thread size M 32
Colour black
Total height 19
Material Chloroprene rubber
Material shortname CR
Product Characteristics
Flame-retardant

IP protection rating IP 66, IP 68 - 10 bar (30 min)
Oil-resistant

Temperature (min.) -30
Suitable for EX-applications

Acid-resistant

Chemical resistant

UV-resistant

Temperature (max.) 70
Short term temperature max. 90
Halogenfree

Certifications and Standards
ATEX certification IECEx IBE 13.0026X : Ex II 2G Ex eb IIC Ex II 1D Ex ta IIIC
Ecolab certified

CCCex-certified

CE marked

Documentation
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® SDV-M ATEX
Article number Thread size Borehole diameter Imp bore diam Number of cable entries Delivery Unit
54113002 M 12 50.000
54113012 M 16 50.000
54113013 M 16 50.000
54113022 M 20 50.000
54113023 M 20 50.000
54113032 M 25 50.000
54113033 M 25 25.000
54113042 M 32 25.000
54113043 M 32 25.000
54113052 M 40 25.000
54113062 M 50 10.000
54113072 M 63 5.000