SKINTOP® INOX NPT 1 1/4"
Cable gland; NPT 1 1/4"; Clamping range (min./max.): 19 - 28 mm; Wrench width 1: 45; Stainless steel Uncoated; Halogenfree; UV-resistant; IP 69, IP 68 - 5 bar (30 min);


SKINTOP® INOX NPT 1 1/4"
Cable gland; NPT 1 1/4"; Clamping range (min./max.): 19 - 28 mm; Wrench width 1: 45; Stainless steel Uncoated; Halogenfree; UV-resistant; IP 69, IP 68 - 5 bar (30 min);
SKINTOP® INOX NPT 1 1/4"
RM530.75 MYR
/

SKINTOP® INOX NPT 1 1/4"
RM530.75 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Resistant to corrosion in salty sea water and many chemical substances
Tested resistance to ECOLAB® disinfectants and cleaning agents
With smooth surfaces and fewer corners and edges for easy cleaning process
More compact design than other cable glands
The best possible sealing enables protection class IP 68 (5 bar)
Sealing material in blue to easily distinguish the cable glands used in the food industry
Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact).
Applications
For sealing and strain relieving cable insertion into a housing
For use in offshore applications involving contact with seawater
Wherever excellent resistance to a wide range of chemical substances is required
Also suitable for use in the food industry, where the product needs to be installed in the spray zone or in the indirect food production environment (product-free zone)
Withstands high mechanical stress
"INOX-R NPT" version with reducing seal insert for sealing cables with smaller diameters.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINTOP® |
| Product type | Cable gland |
| Packaging type | Bag |
| Delivery Unit | 5.000 |
| Weight | 0.202 kg |
Electrical Characteristics
Product Design
| Total length | 59.2 |
| Number of cable entries | 1 |
| Material body | Stainless steel |
| Thread type | NPT |
| Cable gland design | Straight |
| thread-sided sealing element | O-ring |
| EMC screening |
|
| Cable-side sealing element | Conduit sealing ring |
| Material body shortname | V4A |
| Thread size | NPT 1 1/4" |
| Colour | metal |
| Insert material, short form | PA |
| Thread length | 17 |
| Hexagon corner dimensions | 48 |
| Bending protection |
|
| Clear width | 28 |
| Max. clamping range | 28 |
| Seal type | Conduit sealing ring |
| O-ring material | Silicone |
| Glass-fibre reinforced |
|
| Pitch of thread | 2,21 |
| Insert material | Polyamide |
| Surface protection | Uncoated |
| Spanner size 1 | 45 |
| Min. clamping range | 19 |
| For armoured cables |
|
| Spanner size 2 | 45 |
| Sealing material | Silicone |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 69, IP 68 - 5 bar (30 min) |
| Corrosion-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -40 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| NEMA type rating | Type 1, Type 2, Type 4x, Type 6, Type 12 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| UL certification | according to UL 514B (CCN: QBPZ / e-file number: E79903) |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| cUL certification | according to CSA C22.2 No. 18.3 (CCN: QBPZ7 / e-file number: E79903) |
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® INOX NPT
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 53806778 | NPT 1/4" | 15 | 4 | 7 | 16 | 5.000 | ||||
| 53806779 | NPT 3/8" | 15 | 6 | 10 | 20 | 5.000 | ||||
| 53806780 | NPT 1/2" | 15 | 7 | 13 | 24 | 5.000 | ||||
| 53806781 | NPT 3/4" | 15 | 9 | 17 | 29 | 5.000 | ||||
| 53806782 | NPT 1" | 15 | 11 | 21 | 36 | 5.000 | ||||
| 53806783 | NPT 1 1/4" | 17 | 19 | 28 | 45 | 5.000 | ||||
| 53806784 | NPT 1 1/2" | 17 | 27 | 35 | 54 | 5.000 | ||||
| 53806796 | NPT 1/4" | 15 | 3 | 5 | 16 | 5.000 | ||||
| 53806797 | NPT 3/8" | 15 | 5 | 7 | 20 | 5.000 | ||||
| 53806798 | NPT 1/2" | 15 | 6 | 10 | 24 | 5.000 | ||||
| 53806799 | NPT 3/4" | 15 | 7 | 13 | 29 | 5.000 | ||||
| 53806800 | NPT 1" | 15 | 8 | 15 | 36 | 5.000 | ||||
| 53806801 | NPT 1 1/4" | 17 | 15 | 23 | 45 | 5.000 | ||||
| 53806802 | NPT 1 1/2" | 17 | 22 | 29 | 54 | 5.000 |




