SKINTOP® MS-M BRUSH 110X2 PLUS
Cable gland; M 110; Clamping range (min./max.): 86 - 98 mm; Wrench width 1: 55; Brass Nickel-plated; UV-resistant; EMC screening







SKINTOP® MS-M BRUSH 110X2 PLUS
Cable gland; M 110; Clamping range (min./max.): 86 - 98 mm; Wrench width 1: 55; Brass Nickel-plated; UV-resistant; EMC screening
SKINTOP® MS-M BRUSH 110X2 PLUS
RM4,901.33 MYR
/

SKINTOP® MS-M BRUSH 110X2 PLUS
RM4,901.33 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper stranded shielding and the cable gland
Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper stranded shielding is not damaged by the brass brush
Safe, fast and uncomplicated installation
Innovative double lamella basket in sizes M75x1.5 to M110x2 simplifies assembly and prevents lever action on heavy cables
The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
Applications
For EMC-compliant insertion of copper-shielded cables
For use in control systems, motors and frequency converters
The "XL" version is particularly suitable for thick-walled housing thanks to the exceptionally long connection thread
Withstands high chemical and mechanical stress
Suitable for outdoor use, subject to the temperature range
Note: For painted, anodised or powder-coated housings, use the counter nut SKINDICHT® SM-PE-M for equipotential bonding.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINTOP® |
| Product type | Cable gland |
| Packaging type | Bag |
| Delivery Unit | 1.000 |
| Weight | 3.54 kg |
Electrical Characteristics
Product Design
| Total length | 154 |
| Number of cable entries | 1 |
| Material body | Brass |
| Thread type | Metric |
| Cable gland design | Straight |
| thread-sided sealing element | O-ring |
| EMC screening |
|
| Cable-side sealing element | Conduit sealing ring |
| Material body shortname | CuZn |
| Thread size | M 110 |
| Colour | metal |
| Insert material, short form | PA |
| Thread length | 25 |
| Hexagon corner dimensions | 150 |
| Bending protection |
|
| Clear width | 98 |
| O-ring material, short form | NBR |
| Max. clamping range | 98 |
| Seal type | Conduit sealing ring |
| O-ring material | Acrylonitrile butadiene rubber |
| Glass-fibre reinforced |
|
| Pitch of thread | 2 |
| Insert material | Polyamide |
| Surface protection | Nickel-plated |
| Spanner size 1 | 55 |
| Min. clamping range | 86 |
| For armoured cables |
|
| Thread standard | DIN EN 60423 |
| Sealing material, short form | CR |
| Spanner size 2 | 55 |
| Sealing material | Chloroprene rubber |
Product Characteristics
| Flame-retardant |
|
| Corrosion-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| lead free |
|
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® MS-M BRUSH / SKINTOP® MS-M BRUSH XL
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 53112500 | M 75 | 15 | 58 | 68 | 95 | 1.000 | ||||
| 53112501 | M 75 | 15 | 53 | 63 | 95 | 1.000 | ||||
| 53112503 | M 90 | 20 | 66 | 78 | 45 | 1.000 | ||||
| 53112504 | M 110 | 25 | 86 | 98 | 55 | 1.000 | ||||
| 53112505 | M 110 | 25 | 76 | 88 | 55 | 1.000 | ||||
| 53112507 | M 20 | 8.5 | 7 | 13 | 24 | 25.000 | ||||
| 53112527 | M 20 | 12 | 7 | 13 | 24 | 25.000 | ||||
| 53112673 | M 50 | 15 | 27 | 35 | 65 | 5.000 | ||||
| 53112676 | M 25 | 8 | 9 | 17 | 29 | 10.000 | ||||
| 53112677 | M 32 | 9 | 11 | 21 | 36 | 5.000 | ||||
| 53112678 | M 40 | 9 | 19 | 28 | 45 | 5.000 | ||||
| 53112679 | M 50 | 10 | 27 | 35 | 54 | 5.000 | ||||
| 53112680 | M 63 | 15 | 34 | 45 | 67 | 1.000 | ||||
| 53112681 | M 63 | 15 | 44 | 55 | 75 | 1.000 | ||||
| 53113727 | M 25 | 12 | 9 | 17 | 29 | 10.000 | ||||
| 53113728 | M 32 | 15 | 11 | 21 | 36 | 5.000 | ||||
| 53113729 | M 40 | 15 | 19 | 28 | 45 | 5.000 |









