SKINTOP® MSR NPT 1/4''
Cable gland; NPT 1/4"; Clamping range (min./max.): 1 - 5 mm; Wrench width 1: 16; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min);



SKINTOP® MSR NPT 1/4''
Cable gland; NPT 1/4"; Clamping range (min./max.): 1 - 5 mm; Wrench width 1: 16; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min);
SKINTOP® MSR NPT 1/4''
RM36.20 MYR
/

SKINTOP® MSR NPT 1/4''
RM36.20 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
A product with an impressively wide range of applications thanks to its versatile properties
Especially for demanding environments with high requirements for mechanical and chemical stability
Large, variable clamping range for different cable outer diameters
Optimum sealing through O-ring and conduit sealing ring allows protection class IP 68 (10 bar)
Optimum strain relief thanks to flexible lamella
UL certification according to technical data enables the product to be used on the North American market
Extensive range of accessories available.
Applications
For sealing and strain relieving cable insertion into a housing
For use in control systems, motors and frequency converters
Withstands high chemical and mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINTOP® |
| Product type | Cable gland |
| Packaging type | Bag |
| Delivery Unit | 100.000 |
| Weight | 0.023 kg |
Electrical Characteristics
Product Design
| Total length | 36 |
| Number of cable entries | 1 |
| Material body | Brass |
| Thread type | NPT |
| Cable gland design | Straight |
| thread-sided sealing element | O-ring |
| EMC screening |
|
| Cable-side sealing element | Conduit sealing ring |
| Material body shortname | CuZn |
| Thread size | NPT 1/4" |
| Colour | metal |
| Insert material, short form | PA |
| Thread length | 15 |
| Hexagon corner dimensions | 17.6 |
| Bending protection |
|
| Clear width | 5 |
| O-ring material, short form | NBR |
| Max. clamping range | 5 |
| Seal type | Conduit sealing ring |
| O-ring material | Acrylonitrile butadiene rubber |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,41 |
| Insert material | Polyamide |
| Surface protection | Nickel-plated |
| Spanner size 1 | 16 |
| Min. clamping range | 1 |
| For armoured cables |
|
| Sealing material, short form | CR |
| Spanner size 2 | 16 |
| Sealing material | Chloroprene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 10 bar (30 min) |
| Corrosion-resistant |
|
| Acid-resistant |
|
| Temperature static min. | -40 |
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Temperature dynamic min. | -25 |
| lead free |
|
| Oil-resistant |
|
| Max. dynamic temperature | 100 |
| Temperature (min.) | -40 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| NEMA type rating | Type 1, Type 4x, Type 6, Type 12 |
| Temperature static max. | 100 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| UL AWM certification | according to UL 514B (CCN: QBPZ2 / e-file number: E79903) |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| cUR certification | according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903) |
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® MS NPT / SKINTOP® MSR NPT
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 53112004 | NPT 1/4" | 15 | 3.5 | 7 | 16 | 100.000 | ||||
| 53112006 | NPT 1/4" | 15 | 1 | 5 | 16 | 100.000 | ||||
| 53112014 | NPT 3/8" | 15 | 4.5 | 9 | 20 | 100.000 | ||||
| 53112016 | NPT 3/8" | 15 | 2 | 7 | 20 | 100.000 | ||||
| 53112024 | NPT 1/2" | 15 | 7 | 12.5 | 24 | 50.000 | ||||
| 53112026 | NPT 1/2" | 15 | 5 | 10 | 24 | 50.000 | ||||
| 53112034 | NPT 3/4" | 15 | 9 | 16.5 | 29 | 25.000 | ||||
| 53112036 | NPT 3/4" | 15 | 6 | 13 | 29 | 25.000 | ||||
| 53112044 | NPT 1" | 15 | 11 | 21 | 36 | 25.000 | ||||
| 53112046 | NPT 1" | 15 | 7 | 15 | 36 | 25.000 | ||||
| 53112054 | NPT 1 1/4" | 17 | 19 | 28 | 45 | 10.000 | ||||
| 53112056 | NPT 1 1/4" | 17 | 15 | 23 | 45 | 10.000 | ||||
| 53112064 | NPT 1 1/2" | 17 | 27 | 35 | 65 | 5.000 | ||||
| 53112066 | NPT 1 1/2" | 17 | 22 | 29 | 65 | 5.000 | ||||
| 53112074 | NPT 2" | 17 | 34 | 45 | 67 | 5.000 | ||||
| 53112076 | NPT 2" | 17 | 28 | 39 | 67 | 5.000 |





