SKINDICHT® SR-SV-M 20X1.5/16/15
Cable gland; M 20; Clamping range (min./max.): 13 - 15 mm; Wrench width 1: 24; Brass Nickel-plated; UV-resistant; IP 65;

SKINDICHT® SR-SV-M 20X1.5/16/15
Cable gland; M 20; Clamping range (min./max.): 13 - 15 mm; Wrench width 1: 24; Brass Nickel-plated; UV-resistant; IP 65;
SKINDICHT® SR-SV-M 20X1.5/16/15
RM284.13 MYR
/

SKINDICHT® SR-SV-M 20X1.5/16/15
RM284.13 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
For high temperatures, Resistant to oils, solvents, acids and chemicals, Seawater-resistant, High strain relief, Robust
Applications
Special cable gland with FKM anti-kink sleeve. Our own reinforced acid-resistant FKM receptacle does not show any effects of aging even after an extended period of use at a temperature of +165°C
Machine and turbine manufacturing, Power plant engineering, Laboratory, Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Cable gland |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.068 kg |
Electrical Characteristics
Product Design
| Total length | 65 |
| Number of cable entries | 1 |
| Material body | Brass |
| Thread type | Metric |
| Cable gland design | Straight |
| thread-sided sealing element | O-ring |
| EMC screening |
|
| Cable-side sealing element | Anti-kink sleeve |
| Material body shortname | CuZn |
| Thread size | M 20 |
| Overall width | 35 |
| Colour | metal |
| Thread length | 6 |
| Hexagon corner dimensions | 27.3 |
| Bending protection |
|
| Clear width | 13 |
| O-ring material, short form | FKM |
| Max. clamping range | 15 |
| Seal type | Anti-kink sleeve |
| O-ring material | Fluorinated rubber |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Spanner size 1 | 24 |
| Min. clamping range | 13 |
| For armoured cables |
|
| Thread standard | DIN EN 60423 |
| Sealing material, short form | FKM |
| Spanner size 2 | 24 |
| Sealing material | Fluorinated rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 65 |
| UV-resistant |
|
| Temperature (max.) | 165 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SR-SV-M
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 52105820 | M 20 | 6 | 5.5 | 7 | 22 | 25.000 | ||||
| 52105830 | M 20 | 6 | 7.5 | 9 | 22 | 25.000 | ||||
| 52105840 | M 20 | 6 | 7.5 | 9 | 22 | 25.000 | ||||
| 52105850 | M 20 | 6 | 9 | 11 | 22 | 25.000 | ||||
| 52105860 | M 20 | 6 | 11.5 | 12 | 22 | 25.000 | ||||
| 52105870 | M 20 | 6 | 11 | 13 | 24 | 10.000 | ||||
| 52105880 | M 20 | 6 | 13 | 15 | 24 | 10.000 | ||||
| 52105890 | M 25 | 7 | 13.5 | 15 | 30 | 10.000 | ||||
| 52105900 | M 25 | 7 | 15 | 17 | 30 | 10.000 | ||||
| 52105910 | M 25 | 7 | 17 | 19 | 30 | 10.000 |



