SKINDICHT® HYGIENIC BL-M 12X1.5
Blanking plugs; Thread size: M 12; Stainless steel Uncoated; UV-resistant;

SKINDICHT® HYGIENIC BL-M 12X1.5
Blanking plugs; Thread size: M 12; Stainless steel Uncoated; UV-resistant;
SKINDICHT® HYGIENIC BL-M 12X1.5
RM112.55 MYR
/

SKINDICHT® HYGIENIC BL-M 12X1.5
RM112.55 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
EHEDG
Benefits
Hygienic design with smooth surfaces and contours without corners and edges prevents residues such as liquids and micro-organisms from accumulating and posing a risk of contamination for food processing machinery. This facilitates simple, frequent and safe product cleaning
Multiple food and beverage certifications for Europe and North America
Tested resistance to ECOLAB® disinfectants and cleaning agents
The best possible sealing enables protection class IP 68 (10 bar)
Easy assembly with a spanner
Sealing material compliant with FDA 21 CFR 177.2600, specifically for the food and beverage industry in North America
Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact)
Sealing material in blue to easily distinguish the cable glands used in the food industry
Certified according to EHEDG for use in hygienic areas in Europe (certification type EL, certification class I AUX) while observing the hygienic design principles (guideline "Design criteria for hygienic machinery, appliances and components").
Applications
For closing unoccupied metric threaded boreholes in the housing
Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment
Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry
Withstands high chemical and mechanical stress.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Blanking plugs |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 5.000 |
| Weight | 0.01 kg |
Electrical Characteristics
Product Design
| Material body | Stainless steel |
| Thread type | Metric |
| thread-sided sealing element | O-ring |
| Thread size | M 12 |
| Overall width | 18.8 |
| Colour | metal |
| Thread length | 6.5 |
| Total height | 16.9 |
| Spanner size | 16 |
| O-ring material, short form | FKM |
| O-ring material | Fluorinated rubber |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Uncoated |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 69, IP 68 - 10 bar |
| Corrosion-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 220 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| FDA certification according to | CFR 21 |
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



