Technical Attributes

General Information
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Cable gland
Scope of delivery including O-ring
Packaging type Bag
Installation type in threaded borehole
Copper index 48.970  kg/km
Delivery Unit 25.000
Copper index (lb) 329.065  lb
Weight 0.049 kg
Electrical Characteristics
Product Design
Total length 35.0
Number of cable entries 1
Material body Brass
Thread type PG
Cable gland design Straight
thread-sided sealing element O-ring
EMC screening

Cable-side sealing element Sealing cone
Material body shortname CuZn
Thread size PG 16
Colour metal
Thread length 6.5
Hexagon corner dimensions 26.7
Bending protection

O-ring material, short form NBR
Max. clamping range 12.8
Seal type Sealing cone
O-ring material Acrylonitrile butadiene rubber
Glass-fibre reinforced

Surface protection Nickel-plated
Spanner size 1 24.0
Min. clamping range 10.8
For armoured cables

Sealing material, short form CR
Spanner size 2 24.0
Sealing material Chloroprene rubber
Product Characteristics
Flame-retardant

IP protection rating IP 68 - 10 bar
Temperature static min. -20
UV-resistant

Temperature (max.) 80
Oil-resistant

Temperature (min.) -20
Strain relief

Suitable for EX-applications

Impact-resistant

Temperature static max. 80
Halogenfree

Certifications and Standards
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

NSF certified

VDE certified

Documentation
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SHV
Article number Thread size Imp thread length Thread length Imp clamping range min Min. clamping range Imp clamping range max Max. clamping range Imp wrench width 1 Spanner size 1 Delivery Unit
52002530 PG 7 5.0 3.8 4.8 14.0 50.000
52002540 PG 9 6.0 5.8 6.8 17.0 50.000
52002550 PG 9 6.0 4.8 5.8 17.0 50.000
52002560 PG 11 6.0 6.8 8.8 20.0 25.000
52002570 PG 11 6.0 5.8 6.8 20.0 25.000
52002590 PG 13,5 6.5 8.5 10.8 22.0 25.000
52002600 PG 13,5 6.5 6.8 8.8 22.0 25.000
52002620 PG 16 6.5 13.8 14.8 24.0 25.000
52002630 PG 16 6.5 10.8 12.8 24.0 25.000
52002640 PG 16 6.5 8.5 10.8 24.0 25.000
52002650 PG 21 7.0 17.5 19.8 22.0 25.000
52002660 PG 21 7.0 15.8 17.8 22.0 25.000
52002670 PG 21 7.0 14.8 15.8 22.0 25.000
52002690 PG 29 8.0 23.8 25.8 40.0 10.000
52002700 PG 29 8.0 21.8 23.8 40.0 10.000
52002710 PG 29 8.0 19.5 21.8 40.0 10.000
52010650 PG 21 6.5 6.5 8.8 22.0 25.000
52010660 PG 21 6.5 8.5 10.8 22.0 25.000
52010670 PG 21 6.5 6.8 8.8 22.0 25.000
52010680 PG 13,5 6.5 8.5 10.8 22.0 25.000
52010690 PG 13,5 6.5 8.5 10.8 24.0 25.000
52010700 PG 16 6.5 10.8 12.8 24.0 25.000
52010710 PG 16 6.5 13.8 14.8 24.0 25.000
52010720 PG 16 6.5 8.5 10.8 24.0 25.000
52010730 PG 16 6.5 10.8 12.8 24.0 25.000
52010740 PG 16 6.5 13.8 14.8 24.0 25.000
52010750 PG 21 7.0 13.3 15.6 30.0 25.000
52010760 PG 21 7.0 15.8 17.8 30.0 25.000
52010770 PG 21 7.0 17.5 19.8 30.0 25.000