H07Z1-K Type 2 1x2,5 BK
Single core; 1X2.5; black; Ring; U0/U: 450/750 V; Halogen-free compound; HAR-certified; Fixed installation



H07Z1-K Type 2 1x2,5 BK
Single core; 1X2.5; black; Ring; U0/U: 450/750 V; Halogen-free compound; HAR-certified; Fixed installation
H07Z1-K Type 2 1x2,5 BK
RM7.36 MYR
/

H07Z1-K Type 2 1x2,5 BK
RM7.36 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Made according to harmonised European type H07Z1-K, with ◁HAR▷ testing mark for proven reliability and quality
◁HAR▷-style cables are widely accepted and can be used in Europe
Halogen-free core insulation compound as well as low smoke gas emission and low corrosiveness of gases in the event of fire make the cable suitable for use in public areas
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection at www.lappkabel.de/cpr
Compact design for easy processing
Versatile use in various applications and environments
Different core insulation colours available.
Applications
For wiring circuits inside machines
Suitable for wiring inside control cabinets
For wiring lighting
For building cabling that needs to meet special fire safety requirements
For fixed and protected installation in an electrical installation pipe on or under plaster
Can be used for open installation into cable conduits for equipotential bonding
Can be used in dry spaces
For operating temperatures from -40°C to +70°C.
Technical Attributes
General Information
| Length per PU | 100 |
| Single core packaging type | Ring |
| Product type | Single core |
| Copper index | 24.000 kg/km |
| Copper index (lb) | 161.270 lb |
| Weight | 30 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 450/750 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 7.98 Ω/km |
| Test voltage | 2.5 kV |
| Current rating according to | VDE 0298-4 |
Product Design
| Single core colour | black |
| Conductor design | IEC 60228 class 5: fine-wire |
| Conductor material | Bare copper |
| Harmonised design | H07Z1-K TYPE 2 |
| Min. outer diameter | 3.4 |
| Nominal conductor cross-section (metric) | 2.5 mm² |
| Cable dimension | 1X2.5 |
| Shielded |
|
| Shape of cable | Round |
| Number of cores | 1 |
| Core insulation basic material | Halogen-free compound |
| Single core identification | Single-coloured |
| Max. outer diameter | 4.1 |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | EN 50525-1 Annex B |
| Storage temperature min. | 5 |
| Ozone resistant |
|
| Installation temperature min. | -5 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 16.4 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Max. storage temperature | 40 |
| Minimum bending radius with careful bending | 2 x outer diameter |
| Max. assembly temperature | 70 |
| weather resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-24 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| CPR drip behaviour | d1 |
| Product standard DIN / EN | EN 50525-3-31 |
| CPR smoke density | s1b |
| HAR-certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CPR acidity | a1 |
| CE marked |
|
| CPR fire class | Cca |
| VDE certified |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20 |
| EAC-certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from H07Z1-K Type 2
| Article number | Conductor cross-section (mm2) | Single core colour | Single core packaging type | Imp length per pu | Length per PU | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 4724060 | 1.5 | black | Ring | 100 | 2.8 | 3.4 | 19 kg/km | ||||
| 4724061 | 1.5 | brown | Ring | 100 | 2.8 | 3.4 | 19 kg/km | ||||
| 4724062 | 1.5 | grey | Ring | 100 | 2.8 | 3.4 | 19 kg/km | ||||
| 4724063 | 1.5 | blue | Ring | 100 | 2.8 | 3.4 | 19 kg/km | ||||
| 4724064 | 1.5 | green/yellow | Ring | 100 | 2.8 | 3.4 | 19 kg/km | ||||
| 4724065 | 2.5 | black | Ring | 100 | 3.4 | 4.1 | 30 kg/km | ||||
| 4724066 | 2.5 | brown | Ring | 100 | 3.4 | 4.1 | 30 kg/km | ||||
| 4724067 | 2.5 | grey | Ring | 100 | 3.4 | 4.1 | 30 kg/km | ||||
| 4724068 | 2.5 | blue | Ring | 100 | 3.4 | 4.1 | 30 kg/km | ||||
| 4724069 | 2.5 | green/yellow | Ring | 100 | 3.4 | 4.1 | 30 kg/km | ||||
| 4724070 | 4 | black | Ring | 100 | 3.9 | 4.8 | 44 kg/km | ||||
| 4724071 | 4 | brown | Ring | 100 | 3.9 | 4.8 | 44 kg/km | ||||
| 4724072 | 4 | grey | Ring | 100 | 3.9 | 4.8 | 44 kg/km | ||||
| 4724073 | 4 | blue | Ring | 100 | 3.9 | 4.8 | 44 kg/km | ||||
| 4724074 | 4 | green/yellow | Ring | 100 | 3.9 | 4.8 | 44 kg/km | ||||
| 4724075 | 6 | black | Ring | 100 | 4.4 | 5.3 | 62 kg/km | ||||
| 4724076 | 6 | brown | Ring | 100 | 4.4 | 5.3 | 62 kg/km | ||||
| 4724077 | 6 | grey | Ring | 100 | 4.4 | 5.3 | 62 kg/km | ||||
| 4724078 | 6 | blue | Ring | 100 | 4.4 | 5.3 | 62 kg/km | ||||
| 4724079 | 6 | green/yellow | Ring | 100 | 4.4 | 5.3 | 62 kg/km | ||||
| 4724080 | 10 | black | Ring | 100 | 5.7 | 6.8 | 105 kg/km | ||||
| 4724081 | 10 | brown | Ring | 100 | 5.7 | 6.8 | 105 kg/km | ||||
| 4724082 | 10 | grey | Ring | 100 | 5.7 | 6.8 | 105 kg/km | ||||
| 4724083 | 10 | blue | Ring | 100 | 5.7 | 6.8 | 105 kg/km | ||||
| 4724084 | 10 | green/yellow | Ring | 100 | 5.7 | 6.8 | 105 kg/km | ||||
| 4724085 | 16 | black | Ring | 100 | 6.7 | 8.1 | 155 kg/km | ||||
| 4724086 | 16 | brown | Ring | 100 | 6.7 | 8.1 | 155 kg/km | ||||
| 4724087 | 16 | grey | Ring | 100 | 6.7 | 8.1 | 155 kg/km | ||||
| 4724088 | 16 | blue | Ring | 100 | 6.7 | 8.1 | 155 kg/km | ||||
| 4724089 | 16 | green/yellow | Ring | 100 | 6.7 | 8.1 | 155 kg/km |





