Technical Attributes

General Information
Product type Earthing strap
Copper index 6.500  kg/km
Delivery Unit 25.000
Copper index (lb) 43.678  lb
Weight 0.013 kg
Electrical Characteristics
Test voltage 2.5  kV
Product Design
Screw-in thread M 6
Colour green/yellow
Connectable conductor cross-section (mm2) 4
Total length 170
Single core identification Strips, two-coloured
Conductor material Bare copper
Basic material of outer sheath Polyvinylchloride
EMC screening

Product Characteristics
Certifications and Standards
UL listed

cUR recognized

UL recognized

VDE certified

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Product Family List
All articles from Ground Straps
Article number Connectable conductor cross-section (mm2) Imp total length Total length def Screw-in thread Connectable conductor cross-section (mm²) Delivery Unit
4571120 4 M 6 25.000
4571121 16 M 6 25.000
4571122 25 M 6 25.000
4571123 4 M 8 25.000
4571124 16 M 8 25.000
4571125 25 M 8 25.000
4571198 16 M 6 25.000