EPIC® POWER LS1.5 F6 3+PE+2 20,5-26,5 (1)
Coupling connector; M 40; Pin; Number of contacts: 3+PE+2; Clamping range (min./max.): 20.5mm - 26.5mm

EPIC® POWER LS1.5 F6 3+PE+2 20,5-26,5 (1)
Coupling connector; M 40; Pin; Number of contacts: 3+PE+2; Clamping range (min./max.): 20.5mm - 26.5mm
EPIC® POWER LS1.5 F6 3+PE+2 20,5-26,5 (1)
RM611.19 MYR
/

EPIC® POWER LS1.5 F6 3+PE+2 20,5-26,5 (1)
RM611.19 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
more power for servo motors, Vibration-proof rugged design, EMC version for cables with large cross-sections
Applications
Plant engineering, Servo drives and servo assemblies
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | Coupling connector |
| Scope of delivery | Order contacts separately |
| Delivery Unit | 1.000 |
| Weight | 0.389 kg |
Electrical Characteristics
| Rated impulse voltage signal contact | 4 kV AC rms / DC according to IEC 61984 to 2 |
| Rated surge voltage power contact | 6 kV AC rms / DC according to IEC 61984 to 3 |
| Rated current signal contact | 30 A according to IEC |
| Over voltage category | III |
| Rated current power contact | 70 A according to IEC |
| Rated voltage power contact | 630 V AC rms / DC according to IEC to 3 |
| Rated voltage signal contact | 250 V AC rms / DC according to IEC to 2 |
Product Design
| Min. cable clamping range | 20.5 |
| Design connector housing | Straight |
| Connector format | M 40 |
| Max. connectable conductor cross-section of power contacts (mm2) | 10 |
| EMC screening |
|
| Stripping length of the sheathing | 62 |
| Colour | black |
| Housing colour | silver |
| Connectable conductor cross section min. (AWG) | 26 AWG |
| Max. connectable conductor cross-section AWG | 8 AWG |
| Number of contacts | 3+PE+2 |
| Min. connectable conductor cross-section of signal contacts (mm2) | 0.14 |
| Connector diameter | 46 |
| Total height | 119 |
| Stripping length, signal contact | 8 mm |
| Housing coating | Nickel-plated |
| Contact material | Brass |
| Stripping length, performance contact | 10 mm |
| With protective conductor |
|
| Housing coating, short form | Ni |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Seal type | Sealing ring |
| Coded |
|
| PE connection type | Crimp termination |
| Contact variant | Pin |
| Contact coating material, short form | Au |
| Screen contact type | Terminal connection |
| Connector type | Plug |
| Number of PE contacts | 1 |
| Min. connectable conductor cross-section of power contacts (mm2) | 0.75 |
| Conductor connection type | Crimp termination |
| Housing base material | Zinc alloy |
| With thread |
|
| Stripping length of PE connection | 10 |
| Housing base material, short form | Zn |
| Max. connectable conductor cross-section of signal contacts (mm2) | 4 |
| Locking type | Screw lock |
| Screen contact |
|
| Number of signal contacts | 2 |
| Max. cable clamping range | 26.5 |
| Sealing material, short form | FKM |
| Sealing material | Fluorinated rubber |
| Number of power contacts | 3 |
Product Characteristics
| Corrosion-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 125 |
| Min. number of insertion cycles | 100 |
| Impact-resistant |
|
| Pollution degree | 3 |
| Vibration protection |
|
| IP protection class plugged in | IP 67 |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| Product standard according to IEC | IEC 61984 |
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER LS1.5 F6
| Article number | Number of contacts | Delivery Unit | Imp cable clamping range min | Min. cable clamping range | Imp cable clamping range max | Max. cable clamping range | Number of power contacts | Number of PE contacts | Number of signal contacts |
|---|---|---|---|---|---|---|---|---|---|
| 44429300 | 3+PE+2 | 1.000 | 9 | 14 | 3 | 1 | 2 | ||
| 44429301 | 3+PE+2 | 1.000 | 14 | 20.5 | 3 | 1 | 2 | ||
| 44429302 | 3+PE+2 | 1.000 | 20.5 | 26.5 | 3 | 1 | 2 | ||
| 44429303 | 3+PE+4 | 1.000 | 9 | 14 | 3 | 1 | 4 | ||
| 44429304 | 3+PE+4 | 1.000 | 14 | 20.5 | 3 | 1 | 4 | ||
| 44429305 | 3+PE+4 | 1.000 | 20.5 | 26.5 | 3 | 1 | 4 |



