MC BCEM AG 50 D=10.0
Turned contact; Socket; Crimp termination; For cross-section (min./max.): 50mm² - 50mm²; Brass Silver-plated

MC BCEM AG 50 D=10.0
Turned contact; Socket; Crimp termination; For cross-section (min./max.): 50mm² - 50mm²; Brass Silver-plated
MC BCEM AG 50 D=10.0
RM135.99 MYR
/

MC BCEM AG 50 D=10.0
RM135.99 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
High-quality, solid or twisted contact for the safe transmission of higher currents
Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly
Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.
Applications
For manufacturing a modular connector insert
For use with the HHC1 power module
For use in the battery-operated hydraulic crimping tool: Klauke type EK 120/42-L.
Technical Attributes
General Information
| Product type | Turned contact |
| Brand | EPIC® |
| Installation type | crimp |
| Contact delivery type | Bag |
| Delivery Unit | 100.000 |
| Weight | 0.078 kg |
Electrical Characteristics
| Max. contact resistance | 1 |
Product Design
| Material contact surface | Silver-plated |
| Contact variant | Socket |
| Contact coating material, short form | Ag |
| Contact manufacturing method | Machined |
| Conductor connection type | Crimp termination |
| Connectable conductor cross section min. (AWG) | 1/0 AWG |
| Max. connectable conductor cross-section AWG | 1/0 AWG |
| Min. connectable conductor cross-section (mm2) | 50 |
| Contact diameter | 10.0 |
| Contact material | Brass |
| Max. connectable conductor cross-section (mm2) | 50 |
| Contact material, short form | CuZn |
Product Characteristics
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- * Trade product, not a LAPP product.
Product Family List
All articles from MC 10.0 turned contacts
| Article number | Contact variant | Delivery Unit | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Connectable conductor cross section min. (AWG) | Max. connectable conductor cross-section AWG |
|---|---|---|---|---|---|---|
| 44424032 | Pin | 1.000 | 50 | 50 | 1/0 AWG | 1/0 AWG |
| 44424033 | Pin | 1.000 | 70 | 70 | 2/0 AWG | 2/0 AWG |
| 44424034 | Pin | 1.000 | 95 | 95 | 3/0 AWG | 3/0 AWG |
| 44424035 | Socket | 100.000 | 50 | 50 | 1/0 AWG | 1/0 AWG |
| 44424036 | Socket | 1.000 | 70 | 70 | 2/0 AWG | 2/0 AWG |
| 44424037 | Socket | 1.000 | 95 | 95 | 9 AWG | 3/0 AWG |


