Modular MC MCB HHC2
MC module modular system; Crimp termination; Number of contacts: 2; Required slots: 2; For cross-section (min./max.): 16mm² - 35mm²; 1000 V AC rms / DC according to IEC; 150 A according to IEC

Modular MC MCB HHC2
MC module modular system; Crimp termination; Number of contacts: 2; Required slots: 2; For cross-section (min./max.): 16mm² - 35mm²; 1000 V AC rms / DC according to IEC; 150 A according to IEC
Modular MC MCB HHC2
RM31.61 MYR
/

Modular MC MCB HHC2
RM31.61 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
High-current module for accommodating 2 power contacts and very high power supplies up to 150 A and voltages up to 1000 V
Modular connectors offer a wide range of possible combinations and can be assembled flexibly - even to create hybrid connectors for different media
Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics)
Snaps effortlessly into the matching module frame
Different crimp contacts available for different conductor cross-sections.
Applications
For the production of a modular connector
For connecting devices and machines to a power supply in various applications
For use with the rectangular connector module frames of the EPIC® MC series
For use with many EPIC® rectangular connector housings.
Technical Attributes
General Information
| Product type | MC module modular system |
| Scope of delivery | Order contacts separately |
| Brand | EPIC® |
| Installation type | clip on |
| Contacts included |
|
| Delivery Unit | 10.000 |
| Weight | 0.014 kg |
Electrical Characteristics
| Rated impulse voltage | 8 kV AC rms / DC according to IEC 61984 |
| Rated voltage | 1000 V AC rms / DC according to IEC |
| Rated current | 150 A according to IEC |
| Protective conductor integrated into insert |
|
| Max. contact resistance | 1 |
Product Design
| Contact insert type | Socket |
| Number of PE contacts | 0 |
| Conductor connection type | Crimp termination |
| EMC screening |
|
| Insert material | Polyamide |
| With wire protection |
|
| Colour | black |
| Connectable conductor cross section min. (AWG) | 6 AWG |
| Insert material, short form | PA |
| Max. connectable conductor cross-section AWG | 5 AWG |
| Min. connectable conductor cross-section (mm2) | 16 |
| Number of contacts | 2 |
| Required slots | 2 |
| Screen contact |
|
| With protective conductor |
|
| Max. connectable conductor cross-section (mm2) | 35 |
| Contact material, short form | CuZn |
| Number of power contacts | 2 |
Product Characteristics
| Flame-retardant |
|
| Pollution degree | 3 |
| Operating temperature min. | -40 |
| Flame retardance according to | UL 94 V-0 |
| Operating temperature max. | 125 |
| Halogenfree |
|
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- * Trade product, not a LAPP product.



