EPIC® POWERLOCK RETENTION PIN D6 (1)
Retaining pin
RM23.65 MYR
/
Inclusive of tax

EPIC® POWERLOCK RETENTION PIN D6 (1)
Retaining pin
RM23.65 MYR
/
Inclusive of tax
EPIC® POWERLOCK RETENTION PIN D6 (1)
RM23.65 MYR
/

EPIC® POWERLOCK RETENTION PIN D6 (1)
RM23.65 MYR
/
In stock (97)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Fixes the EPIC® POWERLOCK contact in the EPIC® POWERLOCK connector.
Applications
Spare part for use with EPIC® POWERLOCK connectors.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Retaining pin |
| Design size | Powerlock D6 |
| Delivery Unit | 1.000 |
| Weight | 0.005 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.