UNITRONIC® ST 2092 2x20 AWG GY
Low-frequency data cable; PVC; Shielded; UL recognised; Fixed Installation
RM3,955.00 MYR
/
Sold out
Inclusive of tax

UNITRONIC® ST 2092 2x20 AWG GY
Low-frequency data cable; PVC; Shielded; UL recognised; Fixed Installation
RM3,955.00 MYR
/
Sold out
Inclusive of tax
UNITRONIC® ST 2092 2x20 AWG GY
RM7.91 MYR
/

UNITRONIC® ST 2092 2x20 AWG GY
RM7.91 MYR
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Low-frequency data cable |
| Brand | UNITRONIC® |
| Copper index | 16.200 kg/km |
| Weight | 35 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 300 |
| Test voltage | 1 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Nominal core diameter | 1.76 |
| Outer sheath colour | grey |
| Conductor design | 7-wire |
| Stranding type | Twisted-pair |
| Nominal outer diameter | 5.20 mm |
| Conductor material | Tin-plated copper |
| Type of overall screen | Aluminium-laminated plastic foil |
| Number of cores | 2 |
| Nominal conductor cross-section (AWG) | 20 AWG |
| Core insulation basic material | Polyethylene |
| Conductor count/size | 1x2 |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Cable sheath RAL colour | RAL 7032 |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Temperature, fixed installation min | -30 |
| Temperature, fixed installation max | 60 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -30 °C to 60 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2, UL VW-1 |
| Minimum bending radius in mm, fixed installation | 52.0 mm |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| UL AWM certification | 2092 according to UL 758 (e-file number: E 63634) |
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® ST 2092
| Article number | Number of cores | Nominal conductor cross-section (AWG) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 0033002 | 2 | 18 AWG | 5.65 | 41 kg/km | ||
| 3800764 | 2 | 22 AWG | 4.45 | 29 kg/km | ||
| 3804580 | 2 | 24 AWG | 4.80 | 25 kg/km | ||
| 3804581 | 2 | 16 AWG | 6.70 | 63 kg/km | ||
| 3804950 | 2 | 20 AWG | 5.20 | 35 kg/km |


