LAN 500 U/FTP CAT.6A PVC
Ethernet cable; Fixed Installation; U/FTP; PVC; Halogenfree; grey
RM28.90 MYR
/
Inclusive of tax

LAN 500 U/FTP CAT.6A PVC
Ethernet cable; Fixed Installation; U/FTP; PVC; Halogenfree; grey
RM28.90 MYR
/
Inclusive of tax
LAN 500 U/FTP CAT.6A PVC
RM2.89 MYR
/

LAN 500 U/FTP CAT.6A PVC
RM2.89 MYR
/
In stock (3675)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Ethernet cable |
| Brand | UNITRONIC® |
| Copper index | 21.000 kg/km |
| Weight | 52 kg/km |
Electrical Characteristics
| Nominal surge impedance | 100 |
| Possible data transmission rates | 10000 |
| Test voltage | 2.5 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 4 |
| Outer sheath colour | grey |
| Stranding type | Twisted-pair |
| Pair screening type | Aluminium-laminated plastic foil |
| Nominal outer diameter | 7.45 mm |
| Conductor material | Bare copper |
| Abbreviation shielding | U/FTP |
| Number of cores | 8 |
| Nominal conductor cross-section (AWG) | 23 AWG |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| System standard | ISO/IEC 11801 |
| Cable sheath RAL colour | RAL 7032 |
| Shielded |
|
| Number of wires | 1 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Fast Connect (FC) cable |
|
| Max. assembly temperature | 70 |
| Installation temperature min. | -20 |
| UV-resistant |
|
| Minimum bending radius, stationary | 8 x outer diameter |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 59.6 mm |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC LAN 500 U/FTP CAT.6A 4x2x23AWG
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal outer diameter |
|---|---|---|---|
| 3804900 | 7.45 |


