FLEXI H SC 90 1x25 BK
Single core; 1X25; black; U0/U: 0,6/1 kV; Polyvinylchloride; Fixed Installation
RM7,166.00 MYR
/
Sold out
Inclusive of tax



FLEXI H SC 90 1x25 BK
Single core; 1X25; black; U0/U: 0,6/1 kV; Polyvinylchloride; Fixed Installation
RM7,166.00 MYR
/
Sold out
Inclusive of tax
FLEXI H SC 90 1x25 BK
RM71.66 MYR
/

FLEXI H SC 90 1x25 BK
RM71.66 MYR
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Single core cable with a flexible conductor and 600/1000V voltage
Reduced risk of flame propagation in event of fire; flame-retardant according to IEC 60332-3-22
Low smoke density in the event of fire according to IEC 61034-2
No release of corrosive gases in the event of fire due to halogen free insulation (IEC 60754-1)
Good electrical conductivity due to fine-wired copper conductor according to class 5 of IEC 60228 and BS 6360.
Applications
For use in wiring switchgear, control panel, lighting, and distribution boxes installations
For installations in enclosed metallic or non-metallic conduits, ducting, and trunking protective covers
Suitable for use in buildings with a high concentration of people or valuables
Suitable for use in environments with an ambient temperature of -30˚C to +90˚C.
Technical Attributes
General Information
| Product type | Single core |
| Copper index | 240.000 kg/km |
| Copper index (lb) | 1612.724 lb |
| Weight | 270 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Test voltage | 4 kV |
Product Design
| Shape of cable | Round |
| Single core colour | black |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 9.2 mm |
| Conductor material | Bare copper |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 25 mm² |
| Cable dimension | 1X25 |
| Core insulation basic material | Polyvinylchloride |
| Core insulation basic material, short form | PVC |
| Shielded |
|
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Low smoke density according to | IEC 61034-2 |
| Halogen-free according to | IEC 60754-1, IEC 60754-2 |
| Oil-resistant |
|
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| Temperature, fixed installation min | -30 |
| Temperature, fixed installation max | 90 |
| UV-resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Temperature, fixed installation | -30 °C to 90 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-22 |
| Minimum bending radius in mm, fixed installation | 55.2 mm |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| HAR-certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® WIRE 610 H
| Article number | Conductor cross-section (mm2) | Single core colour | Single core packaging type | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 3802210 | 0.5 | green/yellow | 11 kg/km | ||||||
| 3802211 | 0.5 | 11 kg/km | |||||||
| 3802212 | 0.5 | 11 kg/km | |||||||
| 3802213 | 0.5 | 11 kg/km | |||||||
| 3802214 | 0.5 | 11 kg/km | |||||||
| 3802215 | 0.5 | 11 kg/km | |||||||
| 3802216 | 0.5 | 11 kg/km | |||||||
| 3802217 | 0.5 | 11 kg/km | |||||||
| 3802218 | 0.5 | 11 kg/km | |||||||
| 3802219 | 0.5 | 11 kg/km | |||||||
| 3802220 | 0.75 | 14 kg/km | |||||||
| 3802221 | 0.75 | 14 kg/km | |||||||
| 3802222 | 0.75 | 14 kg/km | |||||||
| 3802223 | 0.75 | 14 kg/km | |||||||
| 3802224 | 0.75 | 14 kg/km | |||||||
| 3802225 | 0.75 | 14 kg/km | |||||||
| 3802226 | 0.75 | 14 kg/km | |||||||
| 3802227 | 0.75 | 14 kg/km | |||||||
| 3802228 | 0.75 | 14 kg/km | |||||||
| 3802229 | 0.75 | 14 kg/km | |||||||
| 3802230 | 1 | 16 kg/km | |||||||
| 3802231 | 1 | 16 kg/km | |||||||
| 3802232 | 1 | 16 kg/km | |||||||
| 3802233 | 1 | 16 kg/km | |||||||
| 3802234 | 1 | 16 kg/km | |||||||
| 3802235 | 1 | 16 kg/km | |||||||
| 3802236 | 1 | 16 kg/km | |||||||
| 3802237 | 1 | 16 kg/km | |||||||
| 3802238 | 1 | 16 kg/km | |||||||
| 3802239 | 1 | 16 kg/km | |||||||
| 3802240 | 1.5 | 22 kg/km | |||||||
| 3802241 | 1.5 | 22 kg/km | |||||||
| 3802242 | 1.5 | 22 kg/km | |||||||
| 3802243 | 1.5 | 22 kg/km | |||||||
| 3802244 | 1.5 | 22 kg/km | |||||||
| 3802245 | 1.5 | 22 kg/km | |||||||
| 3802246 | 1.5 | 22 kg/km | |||||||
| 3802247 | 1.5 | 22 kg/km | |||||||
| 3802248 | 1.5 | 22 kg/km | |||||||
| 3802249 | 1.5 | 22 kg/km | |||||||
| 3802250 | 2.5 | 32 kg/km | |||||||
| 3802251 | 2.5 | 32 kg/km | |||||||
| 3802252 | 2.5 | 32 kg/km | |||||||
| 3802253 | 2.5 | 32 kg/km | |||||||
| 3802254 | 2.5 | 32 kg/km | |||||||
| 3802255 | 2.5 | 32 kg/km | |||||||
| 3802256 | 2.5 | 32 kg/km | |||||||
| 3802257 | 2.5 | 32 kg/km | |||||||
| 3802258 | 2.5 | 32 kg/km | |||||||
| 3802259 | 2.5 | 32 kg/km | |||||||
| 3802260 | 4 | 52 kg/km | |||||||
| 3802261 | 4 | 52 kg/km | |||||||
| 3802262 | 4 | 52 kg/km | |||||||
| 3802263 | 4 | 52 kg/km | |||||||
| 3802264 | 4 | 52 kg/km | |||||||
| 3802265 | 4 | 52 kg/km | |||||||
| 3802266 | 4 | 52 kg/km | |||||||
| 3802267 | 4 | 52 kg/km | |||||||
| 3802268 | 4 | 52 kg/km | |||||||
| 3802269 | 4 | 52 kg/km | |||||||
| 3802270 | 6 | 76 kg/km | |||||||
| 3802271 | 6 | 76 kg/km | |||||||
| 3802272 | 6 | 76 kg/km | |||||||
| 3802273 | 6 | 76 kg/km | |||||||
| 3802274 | 6 | 76 kg/km | |||||||
| 3802275 | 6 | 76 kg/km | |||||||
| 3802276 | 6 | 76 kg/km | |||||||
| 3802277 | 6 | 76 kg/km | |||||||
| 3802278 | 6 | 76 kg/km | |||||||
| 3802279 | 6 | 76 kg/km | |||||||
| 3802280 | 10 | 119 kg/km | |||||||
| 3802281 | 10 | 119 kg/km | |||||||
| 3802282 | 10 | 119 kg/km | |||||||
| 3802283 | 10 | 119 kg/km | |||||||
| 3802284 | 10 | 119 kg/km | |||||||
| 3802285 | 10 | 119 kg/km | |||||||
| 3802286 | 10 | 119 kg/km | |||||||
| 3802287 | 10 | 119 kg/km | |||||||
| 3802288 | 10 | 119 kg/km | |||||||
| 3802289 | 10 | 119 kg/km | |||||||
| 3802290 | 16 | 175 kg/km | |||||||
| 3802291 | 16 | 175 kg/km | |||||||
| 3802292 | 16 | 175 kg/km | |||||||
| 3802293 | 16 | 175 kg/km | |||||||
| 3802294 | 16 | 175 kg/km | |||||||
| 3802295 | 16 | 175 kg/km | |||||||
| 3802296 | 16 | 175 kg/km | |||||||
| 3802297 | 16 | 175 kg/km | |||||||
| 3802298 | 16 | 175 kg/km | |||||||
| 3802299 | 16 | 175 kg/km | |||||||
| 3802300 | 25 | 270 kg/km | |||||||
| 3802301 | 25 | black | 270 kg/km | ||||||
| 3802302 | 25 | 270 kg/km | |||||||
| 3802303 | 25 | 270 kg/km | |||||||
| 3802304 | 25 | 270 kg/km | |||||||
| 3802305 | 25 | 270 kg/km | |||||||
| 3802306 | 25 | 270 kg/km | |||||||
| 3802307 | 25 | 270 kg/km | |||||||
| 3802308 | 25 | 270 kg/km | |||||||
| 3802309 | 25 | 270 kg/km | |||||||
| 3802310 | 35 | 373 kg/km | |||||||
| 3802311 | 35 | black | 373 kg/km | ||||||
| 3802312 | 35 | 373 kg/km | |||||||
| 3802313 | 35 | 373 kg/km | |||||||
| 3802314 | 35 | 373 kg/km | |||||||
| 3802315 | 35 | 373 kg/km | |||||||
| 3802316 | 35 | 373 kg/km | |||||||
| 3802317 | 35 | 373 kg/km | |||||||
| 3802318 | 35 | 373 kg/km | |||||||
| 3802319 | 35 | 373 kg/km | |||||||
| 3802320 | 50 | 519 kg/km | |||||||
| 3802321 | 50 | black | 519 kg/km | ||||||
| 3802322 | 50 | 519 kg/km | |||||||
| 3802323 | 50 | 519 kg/km | |||||||
| 3802324 | 50 | 519 kg/km | |||||||
| 3802325 | 50 | 519 kg/km | |||||||
| 3802326 | 50 | 519 kg/km | |||||||
| 3802327 | 50 | 519 kg/km | |||||||
| 3802328 | 50 | 519 kg/km | |||||||
| 3802329 | 50 | 519 kg/km | |||||||
| 3802330 | 70 | 726 kg/km | |||||||
| 3802331 | 70 | black | 726 kg/km | ||||||
| 3802332 | 70 | 726 kg/km | |||||||
| 3802333 | 70 | 726 kg/km | |||||||
| 3802334 | 70 | 726 kg/km | |||||||
| 3802335 | 70 | 726 kg/km | |||||||
| 3802336 | 70 | 726 kg/km | |||||||
| 3802337 | 70 | 726 kg/km | |||||||
| 3802338 | 70 | 726 kg/km | |||||||
| 3802339 | 70 | 726 kg/km | |||||||
| 3802340 | 95 | 960 kg/km | |||||||
| 3802341 | 95 | black | 960 kg/km | ||||||
| 3802342 | 95 | 960 kg/km | |||||||
| 3802343 | 95 | 960 kg/km | |||||||
| 3802344 | 95 | 960 kg/km | |||||||
| 3802345 | 95 | 960 kg/km | |||||||
| 3802346 | 95 | 960 kg/km | |||||||
| 3802347 | 95 | 960 kg/km | |||||||
| 3802348 | 95 | 960 kg/km | |||||||
| 3802349 | 95 | 960 kg/km | |||||||
| 3802350 | 120 | 1198 kg/km | |||||||
| 3802351 | 120 | black | 1198 kg/km | ||||||
| 3802352 | 120 | 1198 kg/km | |||||||
| 3802353 | 120 | 1198 kg/km | |||||||
| 3802354 | 120 | 1198 kg/km | |||||||
| 3802355 | 120 | 1198 kg/km | |||||||
| 3802356 | 120 | 1198 kg/km | |||||||
| 3802357 | 120 | 1198 kg/km | |||||||
| 3802358 | 120 | 1198 kg/km | |||||||
| 3802359 | 120 | 1198 kg/km | |||||||
| 3802360 | 150 | 1491 kg/km | |||||||
| 3802361 | 150 | 1491 kg/km | |||||||
| 3802362 | 150 | 1491 kg/km | |||||||
| 3802363 | 150 | 1491 kg/km | |||||||
| 3802364 | 150 | 1491 kg/km | |||||||
| 3802365 | 150 | 1491 kg/km | |||||||
| 3802366 | 150 | 1491 kg/km | |||||||
| 3802367 | 150 | 1491 kg/km | |||||||
| 3802368 | 150 | 1491 kg/km | |||||||
| 3802369 | 150 | 1491 kg/km | |||||||
| 3802370 | 185 | 1829 kg/km | |||||||
| 3802371 | 185 | 1829 kg/km | |||||||
| 3802372 | 185 | 1829 kg/km | |||||||
| 3802373 | 185 | 1829 kg/km | |||||||
| 3802374 | 185 | 1829 kg/km | |||||||
| 3802375 | 185 | 1829 kg/km | |||||||
| 3802376 | 185 | 1829 kg/km | |||||||
| 3802377 | 185 | 1829 kg/km | |||||||
| 3802378 | 185 | 1829 kg/km | |||||||
| 3802379 | 185 | 1829 kg/km | |||||||
| 3802380 | 240 | 2383 kg/km | |||||||
| 3802381 | 240 | 2383 kg/km | |||||||
| 3802382 | 240 | 2383 kg/km | |||||||
| 3802383 | 240 | 2383 kg/km | |||||||
| 3802384 | 240 | 2383 kg/km | |||||||
| 3802385 | 240 | 2383 kg/km | |||||||
| 3802386 | 240 | 2383 kg/km | |||||||
| 3802387 | 240 | 2383 kg/km | |||||||
| 3802388 | 240 | 2383 kg/km | |||||||
| 3802389 | 240 | 2383 kg/km |





