UNITRONIC® ST 2919 9Y 3x2x22 AWG GY
Low-frequency data cable; PVC; Shielded; UL recognised; Fixed Installation
RM7,015.00 MYR
/
Sold out
Inclusive of tax

UNITRONIC® ST 2919 9Y 3x2x22 AWG GY
Low-frequency data cable; PVC; Shielded; UL recognised; Fixed Installation
RM7,015.00 MYR
/
Sold out
Inclusive of tax
UNITRONIC® ST 2919 9Y 3x2x22 AWG GY
RM14.03 MYR
/

UNITRONIC® ST 2919 9Y 3x2x22 AWG GY
RM14.03 MYR
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
PE insulated, PVC sheathed multi-wire data cable with double-screening and low capacitance, with peak operating voltage of 300V
Higher data transmission rates due to low capacitance
Enhanced flexibility and reduced interference at medium and high frequencies
Flame retardant according to IEC 60332-1, reducing the risk of flame propagation
UL recognized according to Style 2919.
Applications
For wiring of data systems with high transmission rates
Suitable for use as control and instrumentation cables, and designed for use in Data Highway (DH) RS232, RS 422, and RS 485 interfaces
Suitable for flexible and static laying in dry and damp locations
Suitable for environments with ambient temperatures between -30°C to +80°C.
Technical Attributes
General Information
| Product type | Low-frequency data cable |
| Brand | UNITRONIC® |
| Copper index | 25.660 kg/km |
| Weight | 62 kg/km |
Electrical Characteristics
| Nominal surge impedance | 50 |
| Test voltage | 1 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 3 |
| Nominal core diameter | 1.27 |
| Outer sheath colour | grey |
| Conductor design | 7-wire |
| Nominal outer diameter | 6.90 mm |
| Conductor material | Tin-plated copper |
| Type of overall screen | Aluminium-laminated plastic foil |
| Number of cores | 6 |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Core insulation basic material | Polypropylene |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PP |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Temperature, fixed installation min | -20 |
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -20 °C to 80 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2, UL VW-1 |
| Minimum bending radius in mm, fixed installation | 69.0 mm |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| UL AWM certification | 2919 according to UL 758 (e-file number: E 63634) |
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® ST 2919
| Article number | Number of cores | Nominal conductor cross-section (AWG) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 3800765 | 2 | 24 AWG | 5.90 | 46 kg/km | ||
| 3800950 | 4 | 24 AWG | 6.30 | 46 kg/km | ||
| 3800951 | 8 | 24 AWG | 7.1 | 55 kg/km | ||
| 3800953 | 4 | 24 AWG | 8.8 | 86 kg/km | ||
| 3801708 | 6 | 22 AWG | 6.90 | 62 kg/km | ||
| 3804582 | 2 | 22 AWG | 6.8 | 62 kg/km | ||
| 3804943 | 6 | 24 AWG | 8.80 | 42 kg/km | ||
| 3804946 | 12 | 24 AWG | 8.10 | 74 kg/km |


