ÖLFLEX® POWER LV (N)YYRY 5x1.5 BK
Power cables; 5x1.5 RM; U0/U: 0,6/1 kV; Bare Copper; PVC; Fixed Installation
RM23,955.00 MYR
/
Sold out
Inclusive of tax



ÖLFLEX® POWER LV (N)YYRY 5x1.5 BK
Power cables; 5x1.5 RM; U0/U: 0,6/1 kV; Bare Copper; PVC; Fixed Installation
RM23,955.00 MYR
/
Sold out
Inclusive of tax
ÖLFLEX® POWER LV (N)YYRY 5x1.5 BK
RM47.91 MYR
/

ÖLFLEX® POWER LV (N)YYRY 5x1.5 BK
RM47.91 MYR
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
PVC-insulated, armoured low voltage power cable, with 600/1000V voltage
Extra mechanical protection due to steel armour
Reduced risk of flame propagation due to flame retardant property (IEC 60332-1-2)
Multi-stranded wire according to IEC 60228 CI.2
Good flexibility due to minimum bending radius of 10 x cable diameter.
Applications
For main power distribution and lighting circuits in residential, industrial and commercial areas
For use in power and control circuits and telecommunication power supply systems
Suitable for fixed installations, specifically in environments with ambient temperatures between -20°C to +70°C
Suitable for outdoor applications due to UV-resistant outer sheath
Suitable for direct burial installations and in air or ducts.
Technical Attributes
General Information
| Product type | Power cables |
| Brand | ÖLFLEX® |
| Copper index | 70.000 kg/km |
| Weight | 480 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Test voltage | 3.5 kV |
Product Design
| Conductor abbreviation | 5x1.5 RM |
| Shape of cable | Round |
| Outer sheath colour | black |
| Conductor design | IEC 60228 class 2: multi-wire |
| Nominal outer diameter | 16.0 mm |
| Conductor material | Bare copper |
| Conductor shape | Round |
| Number of cores | 5 |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Core insulation basic material | Polyvinylchloride |
| Conductor count/size | 5x1.5 |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Temperature, fixed installation min | -20 |
| Temperature, fixed installation max | 70 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -20 °C to 70 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 160.0 mm |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Suitable for underground installation | direct, in cable trench, in protective cable conduit |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| HAR-certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® POWER LV (N)YYRY
| Article number | Conductor abbreviation | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 3800199 | 3x1.5 RM | 375 kg/km | |||||
| 3800200 | 4x1.5 RM | 425 kg/km | |||||
| 3800201 | 5x1.5 RM | 480 kg/km | |||||
| 3800202 | 7x1.5 RM | 644 kg/km | |||||
| 3800203 | 10x1.5 RM | 835 kg/km | |||||
| 3800204 | 12x1.5 RM | 899 kg/km | |||||
| 3800205 | 19x1.5 RM | 1305 kg/km | |||||
| 3800206 | 27x1.5 RM | 1656 kg/km | |||||
| 3800207 | 37x1.5 RM | 2024 kg/km | |||||
| 3800208 | 48x1.5 RM | 2767 kg/km | |||||
| 3800209 | 3x2.5 RM | 439 kg/km | |||||
| 3800210 | 4x2.5 RM | 503 kg/km | |||||
| 3800212 | 7x2.5 RM | 776 kg/km | |||||
| 3800213 | 10x2.5 RM | 1145 kg/km | |||||
| 3800214 | 12x2.5 RM | 1240 kg/km | |||||
| 3800215 | 19x2.5 RM | 1630 kg/km | |||||
| 3800216 | 27x2.5 RM | 2115 kg/km | |||||
| 3800217 | 37x2.5 RM | 2891 kg/km | |||||
| 3800218 | 48x2.5 RM | 3555 kg/km | |||||
| 3800219 | 3x4 RM | 666 kg/km | |||||
| 3800220 | 4x4 RM | 770 kg/km | |||||
| 3800221 | 5x4 RM | 874 kg/km | |||||
| 3800222 | 7x4 RM | 1039 kg/km | |||||
| 3800223 | 10x4 RM | 1532 kg/km | |||||
| 3800224 | 12x4 RM | 1691 kg/km | |||||
| 3800225 | 19x4 RM | 2292 kg/km | |||||
| 3800226 | 27x4 RM | 3330 kg/km | |||||
| 3800227 | 37x4 RM | 4147 kg/km | |||||
| 3800228 | 48x4 RM | 5584 kg/km | |||||
| 3800229 | 3x6 RM | 786 kg/km | |||||
| 3800230 | 4x6 RM | 916 kg/km | |||||
| 3800231 | 5x6 RM | 1058 kg/km | |||||
| 3800232 | 3x10 RM | 1009 kg/km | |||||
| 3800233 | 4x10 RM | 1333 kg/km | |||||
| 3800234 | 5x10 RM | 1536 kg/km | |||||
| 3802972 | 21x1.5 RM | 1398 kg/km | |||||
| 3802973 | 31x1.5 RM | 1836 kg/km | |||||
| 3802974 | 21x2.5 RM | 1750 kg/km | |||||
| 3803075 | 4x16 RM | 1736 kg/km | |||||
| 3803076 | 4x25 RM | 2379 kg/km | |||||
| 3803077 | 2x1.5 RM | 335 kg/km | |||||
| 3803078 | 14x1.5 RM | 1113 kg/km | |||||
| 3803079 | 16x1.5 RM | 1188 kg/km |





