Technical Attributes

General Information
Product type Fibre optic microscope adapter
Fibre optic cable type PCF
Delivery Unit 1.000
Weight 0.004 kg
Electrical Characteristics
Product Design
Locking type Screw Thread
Type of plug connection F-SMA
Product Characteristics
Certifications and Standards
Product standard according to IEC FSMA according to IEC 61754-22
Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from microscope adapter FSMA
Article number Type of plug connection
29500771 F-SMA