POF POWER METER ADAPTER HFBR4501/4521
Fibre optic wattmeter adapter; POF; HFBR-4501

POF POWER METER ADAPTER HFBR4501/4521
Fibre optic wattmeter adapter; POF; HFBR-4501
POF POWER METER ADAPTER HFBR4501/4521
RM566.18 MYR
/

POF POWER METER ADAPTER HFBR4501/4521
RM566.18 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Fibre optic wattmeter adapter |
| Fibre optic cable type | POF |
| Delivery Unit | 1.000 |
| Weight | 0.006 kg |
Electrical Characteristics
Product Design
| Locking type | Screw Thread |
| Type of plug connection | HFBR-4501 |
Product Characteristics
| Storage temperature min. | -20 |
| Operating temperature max. | 50 |
| Max. storage temperature | 70 |
| Operating temperature min. | 0 |
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from measuring device adapter HFBR
| Article number | Type of plug connection |
|---|---|
| 29500081 | HFBR-4501 |