Technical Attributes

General Information
Delivery Unit 1.000
Weight 0.17 kg
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Knife
Article number For min. cable outer diameter Imp 4cable outer diam min For max. cable outer diameter Imp 4cable outer diam max For cross-section (min.) For cross-section (max.) for insulation material Product type
29500012 1.5 6.5 Fibre optic cable tool
29500013