POF CONNECTOR SC-RJ CRIMP 2.2
Fibre optic plug connector; SC-RJ; Plug; Straight;

POF CONNECTOR SC-RJ CRIMP 2.2
Fibre optic plug connector; SC-RJ; Plug; Straight;
POF CONNECTOR SC-RJ CRIMP 2.2
RM261.07 MYR
/

POF CONNECTOR SC-RJ CRIMP 2.2
RM261.07 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
As crimp version for easy assembling, Connectors for PROFINET Data Cabling
Technical Attributes
General Information
| Product type | Fibre optic connector |
| Brand | HITRONIC® |
| Delivery Unit | 1.000 |
| Weight | 0.012 kg |
Electrical Characteristics
Product Design
| Overall width | 11 |
| Dust protection cap |
|
| Total length | 57 |
| Connectable core diameter max. (mm) | 2.2 |
| Design connector housing | Straight |
| Ferrule length | 29 |
| Total height | 16.5 |
| Connector type | Plug |
| Type of plug connection | SC-RJ |
| Direct mounting possible |
|
Product Characteristics
| IP protection rating | IP 20 |
| Storage temperature min. | -40 |
| Max. storage temperature | +85 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | +85 |
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from POF connector SC-RJ
| Article number | Connectable core diameter max. (mm) |
|---|---|
| 29161097 | 2.2 |



