Technical Attributes

General Information
Product type Pre-assembled sensor/actuator cable
Brand UNITRONIC®
valid fieldbus or Ethernet system Sensor/Actuator
Delivery Unit 1.000
Weight 0.409 kg
Electrical Characteristics
Product Design
Coded

Number of cores 4
Cable dimension 4X
Total height 14
Shielded

Basic material of outer sheath, short form PP-EPDM
Product Characteristics
Application area Cable chain
IP protection rating IP 65, IP 67, IP 68, IP 69K
Min. number of insertion cycles 100
Suitable for EX-applications

Max. assembly temperature 105
Installation temperature min. -40
Certifications and Standards
Ecolab certified

DNV-certified

cUR recognized

cUL listed

CSA certified

UL listed

CE marked

UL recognized

VDE certified

EAC certification number Отказное письмо № 40
EAC-certified Not required
Documentation
Product Family List
All articles from UNITRONIC® SENSOR HD M12
Article number Connector1 Number of cores Assembly links length calc Connector2
22262040 4
22262041 4
22262042 4
22262043 4
22262044 4
22262045 4
22262046 4
22262047 4
22262048 4
22262060 4
22262061 4
22262062 4
22262063 4
22262064 4
22262065 4
22262180 4
22262181 4
22262182 4
22262183 4