AB-C5-DSI-M12MSB-M12FSB-M16-SH
Data connector; PROFIBUS DP; M 12 (B-inverse); Plug/socket; Straight (180 °)

AB-C5-DSI-M12MSB-M12FSB-M16-SH
Data connector; PROFIBUS DP; M 12 (B-inverse); Plug/socket; Straight (180 °)
AB-C5-DSI-M12MSB-M12FSB-M16-SH
RM282.58 MYR
/

AB-C5-DSI-M12MSB-M12FSB-M16-SH
RM282.58 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
When connected, protection class IP 67 can be achieved.
Applications
For connecting devices to control cabinets or machine housings
For universal data and signal transmission in the area of sensors and actuators at field level
For fieldbus communication in PROFIBUS®-based networks.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Data connector |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Delivery Unit | 1.000 |
| Weight | 0.031 kg |
Electrical Characteristics
| Rated current | 4 A according to (manufacturer specifications) |
| Over voltage category | II |
| Rated voltage | 60 V AC rms / DC according to (manufacturer specifications) |
Product Design
| Coding element material | Polyamide |
| Union nut material (knurled) | Brass |
| Total length | 38 |
| Design connector housing | Straight |
| Material coding element shortname | PA |
| Connector format | M 12 |
| Thread type | Metric |
| Thread size | M 12 |
| Housing colour | Metal |
| Number of contacts | 5 |
| Connector diameter | 16 |
| Status indication |
|
| Contact material | Copper-tin |
| Type of connection | Plug to socket |
| Shielded |
|
| Coding type | B-inverse |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Seal type | Sealing ring |
| Connector housing angle | 180 |
| Coded |
|
| Contact coating material, short form | Au |
| Connector type | Plug/socket |
| Housing variant | Control cabinet bushing |
| With thread |
|
| Reusable |
|
| Locking type | Screw lock |
Product Characteristics
| IP protection rating | IP 67 |
| UV-resistant |
|
| Operating temperature min. | -25 |
| Operating temperature max. | 85 |
| Pollution degree | 3 |
| Vibration protection |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| Product standard according to IEC | M12 according to IEC 61076-2-101 |
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA PB M12/M12
| Article number | Delivery Unit | valid fieldbus or Ethernet system | Number of contacts | Type of connection |
|---|---|---|---|---|
| 22262021 | 1.000 | PROFIBUS DP | 5 | Plug to socket |