AB-B4-M12-8-C
Distribution box; Sensor/Actuator; A-coded; Slot assignment: Double; Number of plug contacts: 4



AB-B4-M12-8-C
Distribution box; Sensor/Actuator; A-coded; Slot assignment: Double; Number of plug contacts: 4
AB-B4-M12-8-C
RM623.95 MYR
/

AB-B4-M12-8-C
RM623.95 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cost efficient and rational wiring of sensors and actuators, Instead of numerous individual conductors,one master cable is laid to the control unit, Hybrid cable for signal and power transmission, There are no assembly costsas the master cableis already pre-assembled, Suitable for drag chains
Technical Attributes
General Information
| Product type | Distribution box |
| Brand | UNITRONIC® |
| Installation type | screw |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Delivery Unit | 1.000 |
| Weight | 0.254 kg |
Electrical Characteristics
| Operating voltage | 120 V DC |
| Total current | 10 |
Product Design
| Casting compound material, short form | PUR |
| Material contact surface | Gold-plated |
| Interfaces (copper) | 1 x Terminal block, 2.5 Nm, 4 x M 12 (A-coded), 0.4 Nm |
| Coded |
|
| Total length | 117 |
| Contact coating material, short form | Au |
| For max. cable outer diameter | 12 |
| Molding Material | Polyurethane |
| Direct mounting possible |
|
| EMC screening |
|
| Overall width | 58 |
| Housing colour | black |
| Total height | 45 |
| Status indication |
|
| Type of connection | Plug to socket |
| Coding type | A-coded |
| For min. cable outer diameter | 7 |
| Number of plug contacts | 4 |
| Slot assignment | Double |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 65, IP 67, IP 69K |
| Max. assembly temperature | 80 |
| Installation temperature min. | -30 |
| UV-resistant |
|
| Operating temperature min. | -30 |
| Operating temperature max. | +80 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Distribution box M12 variable connection
| Article number | Number of plug contacts | Status indication | Slot assignment | Interfaces (copper) |
|---|---|---|---|---|
| 22260001 | 4 | Yes | Simple | 1 x Terminal block, 2.5 Nm, 4 x M 12 signal (A-coded), 0.4 Nm |
| 22260002 | 4 | Yes | Double | 1 x Terminal block, 2.5 Nm, 4 x M 12 (A-coded), 0.4 Nm |
| 22260003 | 8 | Yes | Simple | 1 x Terminal block, 2.5 Nm, 8 x M 12 (A-coded), 0.4 Nm |
| 22260004 | 8 | Yes | Simple | 1 x Terminal block, 2.5 Nm, 8 x M 12 (A-coded), 0.4 Nm |
| 22260005 | 4 | No | Simple | 1 x Terminal block, 2.5 Nm, 4 x M 12, 0.4 Nm |
| 22260006 | 4 | No | Double | 1 x Terminal block, 2.5 Nm, 4 x M 12 (A-coded), 0.4 Nm |
| 22260007 | 8 | No | Simple | 1 x Terminal block, 2.5 Nm, 8 x M 12, 0.4 Nm |
| 22260008 | 8 | No | Simple | 1 x Terminal block, 2.5 Nm, 8 x M 12 (A-coded), 0.4 Nm |





