UNITRONIC® TRAIN MVB 1x2x0,5+1x0,5
Bus cable; CAN; Fixed Installation; Nominal characteristic impedance: 120; 1X2X0.5+1X0.5; black; 7.6 mm



UNITRONIC® TRAIN MVB 1x2x0,5+1x0,5
Bus cable; CAN; Fixed Installation; Nominal characteristic impedance: 120; 1X2X0.5+1X0.5; black; 7.6 mm
UNITRONIC® TRAIN MVB 1x2x0,5+1x0,5
RM76.84 MYR
/
UNITRONIC® TRAIN MVB 1x2x0,5+1x0,5
RM76.84 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Good chemical resistance, Resistant to mechanical influences in harsh environmental conditions, Extended temperature range, Reduced flame spreading increases the protection against damage to persons and property in the event of a fire, EMC-optimised design
Applications
For use in railway vehicles and buses, for fixed installations and applications where limited movement may occur, The communication systems WTB (wire train bus) and MVB (multifunction vehicle bus) make up the so-called TCN (train communication network), Also applicable within oily environments and areas with increased ambient temperature, UNITRONIC® TRAIN bus cables are designed for use in TCN acc. IEC 61375 MVB according IEC 61375-3-1 WTB according IEC 61375-2-1
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | CAN |
| Copper index | 34.000 kg/km |
| Copper index (lb) | 228.470 lb |
| Weight | 71 kg/km |
Electrical Characteristics
| Nominal surge impedance | 120 |
Product Design
| Conductor design | 19-wire |
| Nominal outer diameter | 7.6 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Conductor count/size | 1X2X0.5+1X0.5 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Outer sheath colour | black |
| Stranding type | Star quad |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 9005 |
| Type of overall screen | Tin-plated copper braiding |
| Wrapping over screening | Fleece wrapping |
| Number of cores | 3 |
| Core insulation basic material | Polyolefin |
| Including protective earth |
|
| Core insulation basic material, short form | PO |
| Number of wires | 19 |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| For continuous flexing |
|
| Acid-resistant |
|
| Fast Connect (FC) cable |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 45.6 mm |
| Fuel resistant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Minimum bending radius in mm, occasionally flexing | 76.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -45 °C to 90 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Oil resistance according to | EN 50264-1 EM104 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| Standard for railway vehicles | MVB according to IEC 61375-3-1 |
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL3 |
| Communication standard for railway applications | TCN according to IEC 61375 |
| Tested for fire protection for railway vehicles |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® TRAIN





