UNITRONIC® BUS L2/FIP FC 1x2x0.64
Bus cable; PROFIBUS DP; Fixed installation; Nominal surge impedance: 150; 1X2X0.64; Fast Connect (FC) cable; PVC; Flame-retardant: IEC 60332-1-2; violet; 8.0 mm
RM1,430.00 MYR
/
Sold out
Inclusive of tax

UNITRONIC® BUS L2/FIP FC 1x2x0.64
Bus cable; PROFIBUS DP; Fixed installation; Nominal surge impedance: 150; 1X2X0.64; Fast Connect (FC) cable; PVC; Flame-retardant: IEC 60332-1-2; violet; 8.0 mm
RM1,430.00 MYR
/
Sold out
Inclusive of tax
UNITRONIC® BUS L2/FIP FC 1x2x0.64
RM14.30 MYR
/

UNITRONIC® BUS L2/FIP FC 1x2x0.64
RM14.30 MYR
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Bus system data cables with Fast Connect (FC) cable design for rapid assembly, stripping and connection, and peak operating voltage of 250V
Reduced signal interference with tinned copper wire braiding
The "Fast Connect" design, including inner sheath and cross separator, significantly reduces the cable assembly time, by eliminating the time consuming removal of the pair shielding. It also provides undiminished shielding of the core pairs
Enable quick and seamless assembly and disassembly with perfectly matched support products (FC STRIP stripping tool, EPIC® DATA PROFIBUS FastConnect Connectors)
Drastically reduce stripping time with FC Strip tool, which allows removal of outer sheath and braided screen in just one step
Specially calibrated to achieve reliable connection with the EPIC® Data Connector, which has improved EMC features due to metallised housing
High-quality resistance to electromagnetic interference thanks to double shielding
Flame retardant according to IEC 60332-1, reducing the risk of flame propagation.
Applications
For stationary installations in Bus Systems
Specially made for use in the PROFIBUS® DP network, one of the most common “fieldbus” systems with applications in automation for manufacturing, process technology and building systems
Compatible with PROFIBUS® DP, PROFIBUS® FMS and FIP (Factory Instrumentation Protocol) standards
Compatible with SIEMENS SIMATIC NET industrial products, in accordance with DIN 19245 and EN 50170
Can be used in dry, damp or wet interiors
Suitable for ambient temperatures between -40°C to +80°C.
Technical Attributes
General Information
| Product type | Bus cable |
| Brand | UNITRONIC® |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Copper index | 30.100 kg/km |
| Weight | 84 kg/km |
Electrical Characteristics
| Nominal characteristic impedance tolerance | +/- 15Ω |
| Maximum operating voltage (not for power transmission) | 250 |
| Nominal surge impedance | 150 |
| Loop resistance at 20°C | 115 |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Outer sheath colour | violet |
| Nominal outer diameter | 8.0 mm |
| Conductor material | Bare copper |
| With rodent protection |
|
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 2 |
| Nominal conductor cross-section (metric) | 0.64 mm² |
| Core insulation basic material | Polyethylene foam |
| Conductor count/size | 1X2X0.64 |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| Shielded |
|
| Number of wires | 1 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Fast Connect (FC) cable |
|
| Max. assembly temperature | 80 |
| Installation temperature min. | -40 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 80.0 mm |
| Halogenfree |
|
Certifications and Standards
| TÜV certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS L2/FIP FC 1x2x0.64
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight | Halogenfree |
|---|---|---|---|---|---|---|
| 2170320 | 1X2X0.64 | 8.0 | 84 kg/km | No |


