ÖLFLEX® TRAIN HT 150 FF 1,8kV 1x6
Railway cable; 1X6; EN 50382-2; Type FF; U0/U: 1.8/3 kV; -40 - 150 °C; Silicone;




ÖLFLEX® TRAIN HT 150 FF 1,8kV 1x6
Railway cable; 1X6; EN 50382-2; Type FF; U0/U: 1.8/3 kV; -40 - 150 °C; Silicone;
ÖLFLEX® TRAIN HT 150 FF 1,8kV 1x6
RM37.50 MYR
/

ÖLFLEX® TRAIN HT 150 FF 1,8kV 1x6
RM37.50 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Good flexibility - easy installation with tight space requirements, Good chemical resistance, For high ambient temperatures, Reduced flame spreading increases the protection against damage to persons and property in the event of a fire
Applications
For use in railway vehicles, for fixed installations and applications where limited movement may occur, Also applicable within oily environments and areas with increased ambient temperature, Suitable for wiring of control cabinets, distributors, converters, motors and batteries
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Railway cable |
| Copper index | 57.600 kg/km |
| Copper index (lb) | 387.056 lb |
| Weight | 115 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 1.8/3 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 3.39 Ω/km |
| Test voltage | 6.5 kV |
| Short-circuit temperature [5s] | 250 |
| Current rating according to | EN 50355 |
| Maximum operating voltage Um | 3,6 kV AC |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 8.9 mm |
| Conductor material | Tin-plated copper |
| Min. outer diameter | 8.2 |
| Nominal conductor cross-section (metric) | 6 mm² |
| Cable dimension | 1X6 |
| Shielded |
|
| Shape of cable | Round |
| Outer sheath colour | black |
| Insulation colour | white |
| Cable design abbreviations for railway vehicles | Type FF |
| Number of cores | 1 |
| Core insulation basic material | Silicone |
| Single core identification | Single-coloured |
| Basic material of outer sheath | Silicone |
| Including protective earth |
|
| Core insulation basic material, short form | SIR |
| Max. outer diameter | 9.6 |
| Basic material of outer sheath, short form | SIR |
| Core wrapping | Semi-conductive ribbon |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1, EN 60684-2 |
| Acid-resistant |
|
| Corrosiveness of combustion gases according to | EN 50382-1, IEC 60754-2 |
| Alkali-resistant according to | EN 50382-2 |
| Ozone-resistant according to | EN 50382-2, EN 50305 |
| Chemical resistant |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 28.8 mm |
| Acid-resistant according to | EN 50382-2 |
| PWIS-free |
|
| Application area | Fixed installation, Flexible |
| max. conductor temperature, occasionally moved | -40 °C to 150 °C max. conductor temperature: |
| Low smoke density according to | EN 50382-1, IEC 61034-2 |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | EN 50382-1, EN 50305 |
| Minimum bending radius in mm, occasionally flexing | 48.0 mm |
| Minimum bending radius, stationary | 3 x outer diameter |
| Minimum bending radius, occasionally flexing | 5 x outer diameter |
| Temperature, fixed installation | -40 °C to 150 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-25 |
| Oil resistance according to | EN 50382-2, IEC 60811-2-1 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Halogenfree |
|
Certifications and Standards
| Standard for railway vehicles | EN 50382-2 |
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| Tested for fire protection for railway vehicles |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN HT 150 FF 1,8kV
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 15382040 | 1 | No | 1.5 | 7.4 | 63 kg/km | ||
| 15382041 | 1 | No | 2.5 | 7.8 | 76 kg/km | ||
| 15382042 | 1 | No | 4 | 8.4 | 93 kg/km | ||
| 15382043 | 1 | No | 6 | 8.9 | 115 kg/km | ||
| 15382044 | 1 | No | 10 | 10.2 | 168 kg/km | ||
| 15382045 | 1 | No | 16 | 11.4 | 236 kg/km | ||
| 15382046 | 1 | No | 25 | 13.4 | 339 kg/km | ||
| 15382047 | 1 | No | 35 | 14.8 | 432 kg/km | ||
| 15382048 | 1 | No | 50 | 16.3 | 583 kg/km | ||
| 15382049 | 1 | No | 70 | 18.3 | 780 kg/km | ||
| 15382050 | 1 | No | 95 | 20.6 | 1039 kg/km | ||
| 15382051 | 1 | No | 120 | 22.6 | 1276 kg/km | ||
| 15382052 | 1 | No | 150 | 24.2 | 1539 kg/km | ||
| 15382053 | 1 | No | 185 | 26.6 | 1871 kg/km | ||
| 15382054 | 1 | No | 240 | 29.4 | 2417 kg/km |






