ÖLFLEX® TRAIN HT 150 F 3,6kV 1x16
Railway cable; 1X16; EN 50382-2; Type F; U0/U: 3.6/6 kV; -40 - 150 °C; Silicone; ; black




ÖLFLEX® TRAIN HT 150 F 3,6kV 1x16
Railway cable; 1X16; EN 50382-2; Type F; U0/U: 3.6/6 kV; -40 - 150 °C; Silicone; ; black
ÖLFLEX® TRAIN HT 150 F 3,6kV 1x16
RM68.63 MYR
/

ÖLFLEX® TRAIN HT 150 F 3,6kV 1x16
RM68.63 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Good flexibility - easy installation with tight space requirements, Good chemical resistance, For high ambient temperatures, Reduced flame spreading increases the protection against damage to persons and property in the event of a fire
Applications
For use in railway vehicles, for fixed and protected installation and applications where limited movement may occur, Also applicable within oily environments and areas with increased ambient temperature, Suitable for wiring of control cabinets, distributors, converters, motors and batteries
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Railway cable |
| Copper index | 153.600 kg/km |
| Copper index (lb) | 1032.150 lb |
| Weight | 241 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 3.6/6 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 1.24 Ω/km |
| Test voltage | 11 kV |
| Short-circuit temperature [5s] | 250 |
| Current rating according to | EN 50355 |
| Maximum operating voltage Um | 7,2 kV AC |
Product Design
| Min. core diameter | 10.5 |
| Single core colour | black |
| Nominal core diameter | 11.4 |
| Conductor design | IEC 60228 class 5: fine-wire |
| Max. diameter of core | 12.3 |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 16 mm² |
| Cable dimension | 1X16 |
| Shielded |
|
| Shape of cable | Round |
| Cable design abbreviations for railway vehicles | Type F |
| Number of cores | 1 |
| Core insulation basic material | Silicone |
| Single core identification | Single-coloured |
| Including protective earth |
|
| Core insulation basic material, short form | SIR |
| Core wrapping | Semi-conductive ribbon |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1, EN 60684-2 |
| Acid-resistant |
|
| Corrosiveness of combustion gases according to | EN 50382-1, IEC 60754-2 |
| Alkali-resistant according to | EN 50382-2 |
| Ozone-resistant according to | EN 50382-2, EN 50305 |
| Chemical resistant |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Acid-resistant according to | EN 50382-2 |
| PWIS-free |
|
| Application area | Fixed installation, Flexible |
| max. conductor temperature, occasionally moved | -40 °C to 150 °C max. conductor temperature: |
| Low smoke density according to | EN 50382-1, IEC 61034-2 |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | EN 50382-1, EN 50305 |
| Minimum bending radius, stationary | 3 x outer diameter |
| Minimum bending radius, occasionally flexing | 5 x outer diameter |
| Temperature, fixed installation | -40 °C to 150 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-25 |
| Oil resistance according to | EN 50382-2, IEC 60811-2-1 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Halogenfree |
|
Certifications and Standards
| Standard for railway vehicles | EN 50382-2 |
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| Tested for fire protection for railway vehicles |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN HT 150 F 3,6kV
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Imp outer diam of core nom | Nominal core diameter | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 15382020 | 1 | No | 2.5 | 8.3 | 84 kg/km | ||||
| 15382021 | 1 | No | 4 | 8.8 | 102 kg/km | ||||
| 15382022 | 1 | No | 6 | 9.8 | 124 kg/km | ||||
| 15382023 | 1 | No | 10 | 10.3 | 170 kg/km | ||||
| 15382024 | 1 | No | 16 | 11.4 | 241 kg/km | ||||
| 15382025 | 1 | No | 25 | 12.8 | 329 kg/km | ||||
| 15382026 | 1 | No | 35 | 14.1 | 422 kg/km | ||||
| 15382027 | 1 | No | 50 | 15.7 | 571 kg/km | ||||
| 15382028 | 1 | No | 70 | 17.5 | 760 kg/km | ||||
| 15382029 | 1 | No | 95 | 19 | 984 kg/km | ||||
| 15382030 | 1 | No | 120 | 21 | 1216 kg/km | ||||
| 15382031 | 1 | No | 150 | 22.6 | 1474 kg/km | ||||
| 15382032 | 1 | No | 185 | 24.6 | 1810 kg/km | ||||
| 15382033 | 1 | No | 240 | 27.6 | 2326 kg/km |






