ÖLFLEX® TRAIN 320 TW-E 300V 37X0,5
Railway cable; 37X0.5; EN 50306-4; Type MM; U0/U: 300/500 V; -40 - 120 °C; Electron beam cross-linked polymer compound;


ÖLFLEX® TRAIN 320 TW-E 300V 37X0,5
Railway cable; 37X0.5; EN 50306-4; Type MM; U0/U: 300/500 V; -40 - 120 °C; Electron beam cross-linked polymer compound;
ÖLFLEX® TRAIN 320 TW-E 300V 37X0,5
RM134.94 MYR
/

ÖLFLEX® TRAIN 320 TW-E 300V 37X0,5
RM134.94 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Good chemical resistance, Reduced insulation wall thickness, thus space-saving installation, Resistant to mechanical influences in harsh environmental conditions, Extended temperature range, Reduced flame spreading increases the protection against damage to persons and property in the event of a fire
Applications
For use in railway vehicles, for fixed installations and applications where limited movement may occur, Suitable for control and monitoring circuits as well as locking circuits and internal wiring of equipment in trains and locomotives, Also applicable within oily environments and areas with increased ambient temperature
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Railway cable |
| Copper index | 177.600 kg/km |
| Copper index (lb) | 1193.423 lb |
| Weight | 333 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 40.1 Ω/km |
| Test voltage | 3.5 kV |
| Short-circuit temperature [5s] | 160 |
| Current rating according to | EN 50355 |
| Fixed installation nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Maximum operating voltage Um | 550 V AC |
Product Design
| Conductor design | EN 50306-1, 19-wire |
| Nominal outer diameter | 12.9 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimension | 37X0.5 |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Insulation colour | white |
| Conductor colour code | EN 50334 |
| Cable design abbreviations for railway vehicles | Type MM |
| Number of cores | 37 |
| Core insulation basic material | Electron beam cross-linked polymer compound |
| Basic material of outer sheath | Electron beam cross-linked polymer compound |
| Including protective earth |
|
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1, EN 60684-2 |
| Acid-resistant |
|
| Corrosiveness of combustion gases according to | EN 50306-1, IEC 60754-2 |
| Alkali-resistant according to | EN 50306 |
| Installation type in railway vehicles | Class E (unprotected installation) |
| Ozone-resistant according to | EN 50306 |
| Chemical resistant |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 64.5 mm |
| Acid-resistant according to | EN 50306 |
| Fuel resistant |
|
| Application area | Fixed installation |
| Low smoke density according to | EN 50306-1, IEC 61034-2, NF X 10-702 |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | EN 50305, NF X 70-100 |
| Fuel-resistant according to | EN 50306 |
| Minimum bending radius, stationary | 5 x outer diameter |
| Temperature, fixed installation | -40 °C to 120 °C max. conductor temperature:, -50 °C according to GOST |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-24, NF-C 32-070 (C1), NF-C 32-070 (C2), NF-F 16-101 (A1), NF-F 16-101 (A2), NF-F 16-101 (B), NF-F 16-101 (C) |
| Oil resistance according to | EN 50306 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Halogenfree |
|
Certifications and Standards
| Standard for railway vehicles | EN 50306-4 |
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| Tested for fire protection for railway vehicles |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 320 TW-E 300V
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 15320000 | 4 | No | 0.5 | 6 | 61 kg/km | ||
| 15320001 | 7 | No | 0.5 | 6.8 | 84 kg/km | ||
| 15320002 | 13 | No | 0.5 | 8.8 | 142 kg/km | ||
| 15320003 | 19 | No | 0.5 | 9.6 | 181 kg/km | ||
| 15320004 | 37 | No | 0.5 | 12.9 | 333 kg/km | ||
| 15320005 | 4 | No | 0.75 | 6.5 | 76 kg/km | ||
| 15320006 | 7 | No | 0.75 | 7.4 | 108 kg/km | ||
| 15320007 | 13 | No | 0.75 | 9.7 | 186 kg/km | ||
| 15320008 | 19 | No | 0.75 | 10.6 | 240 kg/km | ||
| 15320009 | 37 | No | 0.75 | 13.8 | 427 kg/km | ||
| 15320011 | 4 | No | 1 | 6.8 | 90 kg/km | ||
| 15320012 | 7 | No | 1 | 7.8 | 130 kg/km | ||
| 15320013 | 13 | No | 1 | 10.3 | 226 kg/km | ||
| 15320014 | 19 | No | 1 | 11.3 | 296 kg/km | ||
| 15320015 | 37 | No | 1 | 14.8 | 532 kg/km | ||
| 15320016 | 4 | No | 1.5 | 7.9 | 125 kg/km | ||
| 15320017 | 7 | No | 1.5 | 9.3 | 189 kg/km | ||
| 15320018 | 13 | No | 1.5 | 12.3 | 325 kg/km | ||
| 15320019 | 19 | No | 1.5 | 13.6 | 433 kg/km | ||
| 15320020 | 37 | No | 1.5 | 18 | 782 kg/km | ||
| 15320021 | 2 | No | 2.5 | 8.2 | 126 kg/km | ||
| 15320022 | 3 | No | 2.5 | 8.6 | 152 kg/km | ||
| 15320023 | 4 | No | 2.5 | 9.4 | 189 kg/km |




