Technical Attributes

General Information
Brand ÖLFLEX®
Product type Power and control cable
Copper index 72.000  kg/km
Copper index (lb) 483.800  lb
Weight 142 kg/km
Electrical Characteristics
Nominal voltage U0/U: 300/500 V AC rms according to IEC
Max. conductor resistance at 20°C 26  Ω/km
Inductance (800 Hz), approx. 0.688
Test voltage 4  kV
Current rating according to VDE 0298-4
Conductor/conductor operating capacitance (800Hz), approx. 119
Product Design
Conductor design IEC 60228 class 5: fine-wire
Nominal outer diameter 9.6  mm
Conductor material Bare copper
Nominal conductor cross-section (metric) 0.75  mm²
Cable dimension 10G0.75
Shielded

Core identification Numbers
Shape of cable Round
Outer sheath colour grey
Stranding type Layered stranding
Cable sheath RAL colour RAL 7001
Conductor colour code EN 50334, VDE 0293-1
Number of cores 10
Core insulation basic material Polyvinylchloride
Basic material of outer sheath Polyurethane
Including protective earth

Core insulation basic material, short form PVC
Basic material of outer sheath, short form PUR
Product Characteristics
Flame-retardant

PWIS-free according to VDMA 24364-B2-L
Ozone-resistant according to EN 50396, method B
Storage temperature min. -25
Chemical resistant

Ozone resistant

UV-resistant

hydrolysis resistant

Minimum bending radius in mm, fixed installation 38.4  mm
PWIS-free

Application area Flexible, Fixed installation
max. conductor temperature, occasionally moved -5 °C to 70 °C max. conductor temperature:
Oil-resistant

Max. storage temperature 55
Minimum bending radius in mm, occasionally flexing 120.0  mm
weather resistant

Minimum bending radius, stationary 4 x outer diameter
Minimum bending radius, occasionally flexing 12.5 x outer diameter
Temperature, fixed installation -40 °C to 80 °C max. conductor temperature:
Oil resistance according to EN 50363-10-2
UV-resistant according to EN ISO 4892-2, method A (colour change permitted), EN 50618, EN 50620
Halogenfree

Certifications and Standards
cUR recognized

CSA certified

HAR-certified

Ecolab certified

cUL listed

Flame retardance tested according to UN/ECE-R118

UL listed

CE marked

UL recognized

VDE certified

EAC certification number ЕАЭС N RU Д-DE.АЮ64.В.00130/20
EAC-certified

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • DESINA - Decentralised and standardised installation technology for machine tools and production systems.
Product Family List
All articles from ÖLFLEX® CLASSIC 400 P
Article number Number of cores Including protective conductor Conductor cross-section (mm2) Outer sheath colour Imp outer dia cable sheath nom Nominal outer diameter Copper index calc export Weight
1312003 3 Yes 0.5 grey 5.1 43 kg/km
1312004 4 Yes 0.5 grey 5.7 50 kg/km
1312005 5 Yes 0.5 grey 6.2 83 kg/km
1312007 7 Yes 0.5 grey 6.7 73 kg/km
1312010 10 Yes 0.5 grey 8.6 109 kg/km
1312012 12 Yes 0.5 grey 8.9 125 kg/km
1312018 18 Yes 0.5 grey 10.5 180 kg/km
1312025 25 Yes 0.5 grey 12.4 250 kg/km
1312034 34 Yes 0.5 grey 14.3 333 kg/km
1312041 41 Yes 0.5 grey 15.7 400 kg/km
1312103 3 Yes 0.75 grey 5.7 50 kg/km
1312104 4 Yes 0.75 grey 6.2 62 kg/km
1312105 5 Yes 0.75 grey 6.7 75 kg/km
1312107 7 Yes 0.75 grey 7.3 98 kg/km
1312110 10 Yes 0.75 grey 9.6 142 kg/km
1312112 12 Yes 0.75 grey 9.9 163 kg/km
1312118 18 Yes 0.75 grey 11.7 300 kg/km
1312125 25 Yes 0.75 grey 13.8 324 kg/km
1312134 34 Yes 0.75 grey 15.9 431 kg/km
1312141 41 Yes 0.75 grey 17.4 529 kg/km
1312203 3 Yes 1 grey 6 61 kg/km
1312204 4 Yes 1 grey 6.5 71 kg/km
1312205 5 Yes 1 grey 7.1 89 kg/km
1312207 7 Yes 1 grey 8 120 kg/km
1312210 10 Yes 1 grey 10.2 171 kg/km
1312212 12 Yes 1 grey 10.5 190 kg/km
1312218 18 Yes 1 grey 12.7 289 kg/km
1312225 25 Yes 1 grey 14.7 412 kg/km
1312234 34 Yes 1 grey 17.1 532 kg/km
1312241 41 Yes 1 grey 18.8 638 kg/km
1312303 3 Yes 1.5 grey 6.7 79 kg/km
1312304 4 Yes 1.5 grey 7.2 98 kg/km
1312305 5 Yes 1.5 grey 8.1 121 kg/km
1312307 7 Yes 1.5 grey 8.9 159 kg/km
1312312 12 Yes 1.5 grey 12 268 kg/km
1312318 18 Yes 1.5 grey 14.4 400 kg/km
1312325 25 Yes 1.5 grey 16.9 541 kg/km
1312334 34 Yes 1.5 grey 19.4 722 kg/km
1312341 41 Yes 1.5 grey 21.3 867 kg/km
1312403 3 Yes 2.5 grey 8.1 132 kg/km
1312404 4 Yes 2.5 grey 8.9 163 kg/km
1312405 5 Yes 2.5 grey 10 156 kg/km
1312407 7 Yes 2.5 grey 11.1 241 kg/km
1312412 12 Yes 2.5 grey 14.8 445 kg/km
1312504 4 Yes 4 grey 10.8 237 kg/km
1312505 5 Yes 4 grey 12.1 291 kg/km
1312507 7 Yes 4 grey 13.4 391 kg/km
1312604 4 Yes 6 grey 13 330 kg/km
1312605 5 Yes 6 grey 14.5 430 kg/km
1312607 7 Yes 6 grey 16 580 kg/km
1312614 4 Yes 10 grey 16.2 551 kg/km
1312615 5 Yes 10 grey 18.1 695 kg/km
1312617 7 Yes 10 grey 20 937 kg/km
1312624 4 Yes 16 grey 18.8 800 kg/km
1312802 2 No 0.5 grey 4.8 45 kg/km
1312803 3 No 0.5 grey 5.1 43 kg/km
1312804 4 No 0.5 grey 5.7 50 kg/km
1312805 5 No 0.5 grey 6.2 59 kg/km
1312807 7 No 0.5 grey 6.7 73 kg/km
1312852 2 No 0.75 grey 5.4 41 kg/km
1312853 3 No 0.75 grey 5.7 51 kg/km
1312854 4 No 0.75 grey 6.2 62 kg/km
1312855 5 No 0.75 grey 6.7 80 kg/km
1312857 7 No 0.75 grey 7.3 97 kg/km
1312902 2 No 1 grey 5.7 48 kg/km
1312903 3 No 1 grey 6 61 kg/km
1312904 4 No 1 grey 6.5 74 kg/km
1312905 5 No 1 grey 7.1 89 kg/km
1312952 2 No 1.5 grey 6.3 63 kg/km
1312953 3 No 1.5 grey 6.7 79 kg/km
1312954 4 No 1.5 grey 7.2 98 kg/km
1312955 5 No 1.5 grey 8.1 121 kg/km
1312957 7 No 1.5 grey 8.9 159 kg/km
1312970 4 Yes 1.5 black 7.2 98 kg/km
1312973 4 Yes 2.5 black 8.9 163 kg/km
1312974 4 Yes 4 black 10.8 237 kg/km
1312975 4 Yes 6 black 13 350 kg/km
1312976 4 Yes 10 black 16.2 567 kg/km
1312978 4 Yes 25 black 23.5 1197 kg/km
1312981 7 Yes 1.5 black 8.9 160 kg/km
1312983 11 Yes 1.5 black 11.6 228 kg/km