MC BCBG AG 1.5-2.5 100 LEFT
Stamped contact; Socket; Crimp termination; For cross-section (min./max.): 1.5mm² - 2.5mm²; Brass Silver-plated

MC BCBG AG 1.5-2.5 100 LEFT
Stamped contact; Socket; Crimp termination; For cross-section (min./max.): 1.5mm² - 2.5mm²; Brass Silver-plated
MC BCBG AG 1.5-2.5 100 LEFT
RM332.58 MYR
/

MC BCBG AG 1.5-2.5 100 LEFT
RM332.58 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Packaging unit with 100 or 200 contacts on a roll enables quick and easy crimping with tape feed pliers
Punched contact: established and inexpensive
Crimp termination creates a vibration-proof connection and ensures maximum contact reliability between contact and cable
Silver-plated contact surface for low contact resistances and minimum heat generation at the contact
UL certification according to technical data enables the product to be used on the North American market.
Applications
For manufacturing a modular connector insert
For use with modules of the EPIC® MC series.
Technical Attributes
General Information
| Product type | Stamped contact |
| Brand | EPIC® |
| Number of contacts on roll | 100 |
| Installation type | crimp |
| Contact delivery type | Pulley |
| Delivery Unit | 1.000 |
| Weight | 0.148 kg |
Electrical Characteristics
| Max. contact resistance | 2 |
Product Design
| Material contact surface | Silver-plated |
| Stripping length of single core | 3.5 |
| Contact variant | Socket |
| Contact coating material, short form | Ag |
| Contact manufacturing method | Stamped |
| Conductor connection type | Crimp termination |
| Alignment of the roll | Left |
| Connectable conductor cross section min. (AWG) | 16 AWG |
| Max. connectable conductor cross-section AWG | 14 AWG |
| Min. connectable conductor cross-section (mm2) | 1.5 |
| Contact diameter | 2.5 |
| Contact material | Brass |
| Max. connectable conductor cross-section (mm2) | 2.5 |
| Contact material, short form | CuZn |
Product Characteristics
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® MC 2,5 stamped contacts on-reel
| Article number | Contact variant | Delivery Unit | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Connectable conductor cross section min. (AWG) | Max. connectable conductor cross-section AWG |
|---|---|---|---|---|---|---|
| 11208000 | Pin | 1.000 | 0.5 | 1.5 | 20 AWG | 16 AWG |
| 11208500 | Pin | 1.000 | 1.5 | 2.5 | 16 AWG | 14 AWG |
| 11209000 | Socket | 1.000 | 0.5 | 1.5 | 20 AWG | 16 AWG |
| 11209500 | Socket | 1.000 | 1.5 | 2.5 | 16 AWG | 14 AWG |


