ÖLFLEX® SERVO FD 7OCS (4G1,5+(2x0,75)+(4x






ÖLFLEX® SERVO FD 7OCS (4G1,5+(2x0,75)+(4x
ÖLFLEX® SERVO FD 7OCS (4G1,5+(2x0,75)+(4x
RM135.90 MYR
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Servo cable |
| Performance class | Extended-Line |
| Copper index | 154.000 kg/km |
| Copper index (lb) | 1034.838 lb |
| Weight | 252 kg/km |
Electrical Characteristics
| Power cores test voltage | 4 |
| Nominal surge impedance | 100 |
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Current rating according to | VDE 0298-4, VDE 0891-1 |
| Test voltage core/screening | 2 |
| Rated voltage | 1000 V AC rms according to UL AWM, 1000 V AC rms according to cRU AWM |
| Test voltage control cores | 4 |
| Signal pair nominal voltage | U0/U: 300/300 V AC rms according to IEC |
| Power cores nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Nominal voltage control cores | U0/U: 0,6/1 kV AC rms according to IEC |
| Test voltage core/core | 4 |
Product Design
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Nominal outer diameter | 13.3 mm |
| Compatible drive/feedback system | HENGSTLER / ACURO® link |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Conductor count/size | 4G1,5+(2x0,75)+(4x24AWG) |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Colours and numbers |
| Cable element 3 | Star quad: 1x(4X24 AWG), Shielding: Tin-plated copper braiding and Aluminium-steamed fleece |
| Shape of cable | Round |
| Number of pairs | 1 |
| Outer sheath colour | orange |
| Pair screening type | Tin-plated copper braiding |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 2003 |
| Type of overall screen | Tin-plated copper braiding |
| Cable element 1 | Power core: 4G1.5 |
| Number of cores | 8 |
| Nominal conductor cross-section (AWG) | 16 AWG |
| Core insulation basic material | Polypropylene |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PP |
| Cable element 2 | Control core pair: 1x(2x0.75), Shielding: Tin-plated copper braiding |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | VDE 0472-815 |
| For continuous flexing |
|
| Maximum acceleration | 50 |
| Low capacitance |
|
| Low-adhesion sheath surface |
|
| Maximum bending cycles | 10000000 |
| Ozone-resistant according to | EN 50396, method B |
| Maximum self-supporting speed | 10 |
| Minimum bending radius in mm, dynamic continuously flexing | 99.8 mm |
| Chemical resistant |
|
| Ozone resistant |
|
| UV-resistant |
|
| hydrolysis resistant |
|
| Minimum bending radius in mm, fixed installation | 66.5 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -40 °C to 80 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to CSA AWM, to 80 °C max. conductor temperature: according to UL AWM |
| Application area | Cable chain, Flexible |
| max. conductor temperature, occasionally moved | to 80 °C max. conductor temperature: according to UL AWM, -40 °C to 80 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to CSA AWM |
| Oil-resistant |
|
| Mechanically resistant |
|
| Minimum bending radius in mm, occasionally flexing | 99.8 mm |
| weather resistant |
|
| Minimum bending radius, stationary | 5 x outer diameter |
| Minimum bending radius, occasionally flexing | 7.5 x outer diameter |
| Temperature, fixed installation | to 80 °C max. conductor temperature: according to CSA AWM, -50 °C to 80 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to UL AWM |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, CSA FT1 |
| Oil resistance according to | EN 50363-10-2 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Minimum bending radius, dynamic continuously flexing | 7.5 x outer diameter |
| Maximum travel distance | 20 |
| Maximum speed sliding | 5 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 21223 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| UL listed |
|
| cUR certification | AWM I A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM I B according to CSA C22.2 No. 210 (e-file number: E63634), AWM II B according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DESINA - Decentralised and standardised installation technology for machine tools and production systems., B&R® is a registered trademark of ABB Ltd. and is used for information and comparison purposes only., ACOPOS® P3 is a registered trademark of ABB Ltd. and is used for information and comparison purposes only., HENGSTLER® is a registered trademark of Hengstler GmbH and is used for information and comparison purposes only., ACURO® link is a registered trademark of Hengstler and is used for information and comparison purposes only., SIEMENS® is a registered trademark of Siemens AG and is used for information and comparison purposes only., SINAMICS® S210 is a registered trademark of Siemens AG and is used for information and comparison purposes only., Bosch Rexroth® is a registered trademark of Bosch Rexroth AG and is used for information and comparison purposes only., ctrlX DRIVE® is a registered trademark of Bosch Rexroth AG and is used for information and comparison purposes only., SEW-EURODRIVE® is a registered trademark of SEW-Eurodrive GmbH & Co. KG and is used for information and comparison purposes only., MOVILINK® DDI is a registered trademark of SEW-Eurodrive GmbH & Co. KG and is used for information and comparison purposes only.
Product Family List
All articles from ÖLFLEX® SERVO FD 7OCS
| Article number | Conductor count/size | Compatible drive/feedback system | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 1023373 | 4G1,5+(2x0,75)+(2x0,30+2x2x0,15) | B&R / ACOPOS® P3 | 12.8 | 250 kg/km | ||
| 1023374 | 4G2,5+(2x1)+(2x0,30+2x2x0,15) | B&R / ACOPOS® P3 | 14.2 | 316 kg/km | ||
| 1023375 | 4G1,5+(2x0,75)+(4x24AWG) | HENGSTLER / ACURO® link | 13.3 | 252 kg/km | ||
| 1023376 | 4G4+(2x1)+(2x0,30+2x2x0,15) | B&R / ACOPOS® P3 | 15.8 | 395 kg/km | ||
| 1023380 | 4G1,5+(2x1,5)+(4x0,20) | SIEMENS / SINAMICS® S210 | 12.7 | 257 kg/km | ||
| 1023381 | 4G2,5+(2x1,5)+(4x0,20) | SIEMENS / SINAMICS® S210 | 13.7 | 303 kg/km | ||
| 1023385 | 4G22AWG+(2x22AWG)+(4x0,20) | SIEMENS / SINAMICS® S210 | 9.8 | 128 kg/km | ||
| 1023386 | 4G19AWG+(2x21AWG)+(4x0,20) | SIEMENS / SINAMICS® S210 | 10.6 | 159 kg/km | ||
| 1023387 | 4G1,5+(1xZ50)+2x(2x1) | SEW / MOVILINK® DDI | 15.7 | 332 kg/km | ||
| 1023388 | 4G2,5+(1xZ50)+2x(2x1) | SEW / MOVILINK® DDI | 16.7 | 390 kg/km | ||
| 1023389 | 4G4+(1xZ50)+2x(2x1) | SEW / MOVILINK® DDI | 17.4 | 458 kg/km | ||
| 1023394 | 4G0,75+(2x0,5)+(4x24AWG) | Bosch Rexroth / ctrlX DRIVE® | 11.7 | 187 kg/km |








