Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.

Quick view SILVYN® FPAX M16X1.5 / 16 GY
Article No.: 55506245
Quick view SILVYN® FPAX M16X1.5 / 13 GY
Article No.: 55506235
Quick view SILVYN® FPAX M63X1.5 / 67 BK
Article No.: 55506226
Quick view SILVYN® FPAX M63X1.5 / 54 BK
Article No.: 55506225
Quick view SILVYN® FPAX M50X1.5 / 54 BK
Article No.: 55506215

Quick view SILVYN® FPAX M50X1.5 / 42 BK
Article No.: 55506205
Quick view SILVYN® FPAX M40X1.5 / 42 BK
Article No.: 55506195
Quick view SILVYN® FPAX M25X1.5 / 28 BK
Article No.: 55506175
Quick view SILVYN® FPAX M20X1.5 / 21 BK
Article No.: 55506165
Quick view SILVYN® FPAX M20X1.5 / 16 BK
Article No.: 55506155
Quick view SILVYN® FPAX M16X1.5 / 16 BK
Article No.: 55506145
Quick view SILVYN® FPAX M16X1.5 / 13 BK
Article No.: 55506135
Quick view SILVYN® FPAX NPT 2'' - 54 BK
Article No.: 55507780
Quick view SILVYN® FPAX NPT 1 1/2'' - 54 BK
Article No.: 55507770
Quick view SILVYN® FPAX NPT 1 1/2'' - 42 BK
Article No.: 55507760-