Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® KSE-M 16X1.5/2 BK
Article No.: 55507115
Quick view SILVYN® KSE-M 16X1.5/1 BK
Article No.: 55507105
Quick view SILVYN® MPC M32 / 32 BK
Article No.: 55502469
Quick view SILVYN® MPC M63 / 63 BK
Article No.: 55502468
Quick view SILVYN® MPC M50 / 50 BK
Article No.: 55502467

Quick view SILVYN® MPC M40 / 40 BK
Article No.: 55502466
Quick view SILVYN® MPC M32 / 30 BK
Article No.: 55502465
Quick view SILVYN® MPC M25 / 25 BK
Article No.: 55502464
Quick view SILVYN® MPC M63 / 63 GY
Article No.: 55502439
Quick view SILVYN® FPAX M63X1.5 / 54 GY
Article No.: 55507285
Quick view SILVYN® FPAX M50X1.5 / 54 GY
Article No.: 55507275
Quick view SILVYN® FPAX M50X1.5 / 42 GY
Article No.: 55507265
Quick view SILVYN® FPAX M40X1.5 / 42 GY
Article No.: 55506295
Quick view SILVYN® MPC M20 / 20 BK
Article No.: 55502463
Quick view SILVYN® MPC M20 / 16 BK
Article No.: 55502462-